LED LIGHTING SOLUTIONS

We light up the darkness.

INDOOR AND OUTDOOR TOWER LIGHTING FOR YOUR SAFETY

When it comes to wind turbines, the correct lighting is fundamental to safe operation. 

Our sophisticated lighting solution can be customized to suit specific needs.

Through our comprehensive range of services, which includes lighting simulation and project planning, we ensure that the tower, turbine house and rotor head have lighting that complies with the relevant standards.

SOLUTIONS FOR THE NACELLE

YAW DRIVE CONNECTION

  • Motor easy to disconnect in case of damage
  • Connector for harsh environments
  • EMC-proof male 

POWER SUPPLIES & UPS

  • 100% performance up to 60°C
  • High operational reliability
  • Customer-specific, ready for installation 

WORK ILLUMINATION AND EMERGENCY LIGHTING

  • Standardized solution for work illumination and emergency lighting
  • Reliable operation under harsh industrial conditions
  • Maintenance-free operation 

SERVICES

  • Light simulation
  • Documentation
  • Fulfills the requirements of 
    EN ISO 50308:2005 

CONTROL CABINETS

  • Customer-specific predefined housing
  • 100% tested
  • NEMA-, UL- and IEC-certified 

SOLUTIONS FOR THE TOWER

PLATFORM SOCKETS

  • Power for your tools wherever it's needed
  • Tailored to your requirements
  • International variants available 

EMERGENCY LIGHTING

  • Standards-compliant lighting solution for work and emergency lighting
  • Reliable operation under harsh industrial conditions
  • Certified to international standards 

RST® CONNECTION SYSTEM

  • Plug & Play infrastructure cabling
  • IP69K-protected
  • International approvals 

CABLE SETS

  • Preassembled infrastructure cabling
  • Pretested and fault-free
  • Plug & Play 

SOLUTIONS FOR THE BOTTOM SECTION

HEAVY-DUTY CONNECTOR REVOS

  • Robust electrical interface
  • Preassembled housing - simple installation on-site
  • Certified to international standards 

WORK ILLUMINATION AND EMERGENCY LIGHTING

  • Standardized solution for work illumination and emergency lighting
  • Reliable operation under harsh industrial conditions
  • Maintenance-free operation 

HEAVY-DUTY CONNECTOR REVOS

  • UPS tailored to your requirements
  • Preassembled and parametrized
  • Easy to maintain Centralized battery 

SAFETY FOR THE SERVICE LIFT

  • All required safety components
  • Compliance with standards and directives
  • afety services for all steps of the CE process 
ONE TOWER, ONE DAY - OUR SYSTEM UNDER TEST  
Everything from a single source 

We supply the complete solution for carefree and profitable continued operation of tower and nacelle lighting. Our solution covers every requirement. From the uninterruptible power supplies to the infrastructure cabling through to the LED lights. Feel free to contact us!
 

Efficiency through pluggability 

Save time and money with our overall plug-in, maintenance-free system. Supplied from a central source, this solution can be installed without using tools. What are you waiting for? Contact us now for an efficient, low-cost retrofit or upgrade!

104 Meter
1DAY
3PERSONS

NORMATIVE REQUIREMENT FOR THE LIGHTING SYSTEM

The work illumination and emergency lighting of a wind tower are crucial to the safety of maintenance personnel.

WORK ILLUMINATION

According to DIN EN 50308:2005-03 (Wind turbines - Protective measures - Requirements for design, operation and maintenance), work illumination must be installed in all areas where work such as maintenance has to be carried out.

EMERGENCY LIGHTING

According to DIN EN 50308:2005-03, it must be possible to vacate the plant safely in case of a power failure. Emergency lighting of at least 10 lux must be provided along the escape route.

*The luminaires we use meet the specific requirements concerning luminaires for emergency lighting in accordance with DIN EN 60598-2-22.

SERVICE 

LIGHTING SIMULATION FOR HIGH PLANNING RELIABILITY

Foresighted, goal-oriented and practical - we can create a lighting simulation for you on request. Our concept is then visible to you in advance. As experts in tower lighting applications, we incorporate all aspects of the conceptual design, dimensioning, power supply and installation. This allows us to verify our LED lighting concept for your plant as early as the planning phase.

Inquire now without obligation!

Beleuchtungssimulation_wieland

CONTINUED PROFITABLE OPERATION  

This year, many wind turbines will lose their entitlement to remuneration under the Renewable Energy Sources Act this year. Yet even after their remuneration period has lapsed, these plants continue to offer substantial benefits, due in part to their contribution to climate protection and the conservation of resources through the use of existing infrastructures. In good wind locations, wind turbines can continue to operate for years even when they reach their design life of 20 years and have been written off.

Inquire now without obligation!

WHAT WE OFFER FOR EFFICIENT AND RELIABLE TOWER LIGHTING:

EFFICIENT LED LUMINAIRES

  • Time-saving, tool-free installation thanks to plug-in connection technology and magnetic fastening to the tower wall
  • Rated for a long operating life due thanks to top quality materials and highly efficient components
  • Resistance to mechanical shock, vibration and extreme temperatures from -40 to +50 °C

READ MORE ABOUT

PLUGGABLE DISTRIBUTOR
  • Time-saving, tool-free plug+play installation
  • Preassembly, as well as color and mechanical coding for simple, fault-free and fast installation
  • High protection up to IP 68
     

READ MORE ABOUT

SERVICE SOCKETS

  • Power for your tools wherever it's needed
  • Tailored to your requirements
  • International variants available

Uninterruptible power supplies ready for installation

  • Control cabinet preassembled to suit specific customer requirements
  • Available as soon as the lighting is switched on
  • Comprehensive diagnostic capabilities for simple, predictive maintenance
  • To suit specific requirements: Buffer times of 30, 60 or 90 minutes

    READ MORE ABOUT

SEE FOR YOURSELF

Watch our video on the topic now!

If you are already planning your next project, we look forward to talking to you without obligation.

INQUIRE NOW WITHOUT OBLIGATION!

* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

DOWNLOADS

FOCUS WIND - Brochure

0430.1 | 3 MB

Wind Power - Retrofit_EN

0437.1 | 884 KB

contact

Do you need further information?
Please contact our experts

call: +49 951 9324 991

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call