INFRASTRUCTURE CABLING 
OF WIND ENERGY PLANTS

Plug & Play

HELPING YOU OUT WITH QUICK, SAFE & ERROR-FREE ASSEMBLY

The more easily and flexibly that energy distribution can be realized in wind power plants, the better. With our innovative installation systems we support dynamic and smooth infrastructure cabling. From the lighting to the maintenance sockets and through to the service elevator, all the components can be installed easily according to our plug & play system. They can be connected quickly and flawlessly – before they even leave the factory or on the construction site.

WE OFFER THE FOLLOWING FOR OPTIMAL INFRASTRUCTURE CABLING

ENERGY DISTRIBUTION

With the podis® power bus and round connectors in the RST series, we offer two smart installation systems for energy distribution based on the modular principle.

Energieverteilung

POWER ANYWHERE

Maximum freedom: Thanks to the pluggable system, sockets of various designs can be placed anywhere in the tower.

Strom_an_jeder_Stelle

SEGMENT TRANSITION

Segment transitions can be bridged easily in a pluggable manner. Even larger cross-sections of up to 16 mm² pose no problems with the powerful RST POWER round connectors.

YOUR ADVANTAGES AT ONE GLANCE:

  • Shorter planning times
  • Reduction in installation time
  • Clear cable routing
  • High functional safety through prevention of mismating
  • Simple adjustment of the installation to local conditions
  • Easy extensions thanks to pluggable components

DOWNLOADS

FOCUS WIND - Brochure

0430.1 | 3 MB

POWER DISTRIBUTION - podis® 5G6 - Flyer

0835.1 | 525 KB

HIGH CURRENT - podis® 5G16 - Flyer

0836.1 | 586 KB

contact

Do you need further information?
Please contact our experts

call: +49 951 9324 991

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call