ELECTRO-MECHANICAL SAFETY SWITCHES 

Sensor PRO
Safety switches with separate actuator

sensor PRO Safety Switches with separate actuator are an economic solution for monitoring of any protective guards to ensure functional safety in industrial applications.

Safety Switches with separate actuators

RUGGED, ECONOMIC + FLEXIBLE SAFETY SWITCHES

sensor PRO Safety Switches with separate actuator are characterized by a compact and robust design, which allows space-saving installation and use under harsh production conditions. Thanks to various designs and different actuators they are suitable for the reliable protection of any protective guards, doors or covers.

CHARACTERISTICS OF THE SENSOR PRO SAFETY SWITCHES WITH SEPARATE ACTUATOR

  • Horizontal and vertical actuation possible 
  • Various actuators available
  • High retaining force
  • Variants with small or compact dimensions 
  • Robust design

ADVANTAGES OF THE SAFETY SWICHTES WITH SEPARATE ACTUATOR

  • Complete flexibility in use and installation
  • Easy adjustment due to actuators that are suitable for any guard, door or cover
  • Machine reliability, even when exposed to shock and vibration
  • Space-saving and easy mounting
  • Reliable use in harsh environments

SAFETY SWITCHES WITH SEPARATE ACTUATOR

VARIANTS

sensor Pro safety switches with separate actuator are available in different designs to allow fully flexiblity for mounting mounting flexibility.

Slim design

Slim design for applications which require space-saving mounting.
 

view product

Standard design

Standard design for applications which demand flexibility in actuation and/or an additional signaling contact.

view product

Compact design

Compact design for applications which have limited mounting-space and require horizontal or vertical actuation.
 

view product

actuators

In addtion various actuators are available to suit applications for any cover, guard or door.

view products

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 29 MB

Safety Service - Machine Safety

0875.1 | 477 KB

SISTEMA Library

35 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
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
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals