SAFETY INTERLOCKING DEVICES

SENSOR PRO SAFETY SWITCH WITH INTERLOCKING DEVICE

sensor PRO safety switches with guard locking are used to monitor movable guards to ensure both personnel and process protection.

SAFETY INTERLOCKING DEVICES ACCORDING TO THE OPEN-CIRCUIT OR CLOSED-CIRCUIT CURRENT PRINCIPLE

sensor PRO safety switches with guard locking are ideally suited to prevent uncontrolled opening of a safety guard before the machine comes to a safe standstill, thus enabling personal and process protection. The rotatable head of the safety switch and the different actuators guarantee a high degree of flexibility in use. Variants with M12 connection plugs also enable simple and quick installation on the machine.

CHARACTERISTICS OF THE SAFETY SWITCHES WITH GUARD LOCKING

  • 360° rotation of the head (stepwise in 90°) as well as horizontal and vertical actuation possible
  • Safety switch according to the open-circuit or closed-circuit principle
  • Different actuators available
  • Variants with M12 connector plug
  • Flexible contact assembly
Sicherheitsschalter mit Zuhaltung

ADVANTAGES OF THE SAFETY SWITCHES WITH GUARD LOCKING

  • Flexible mounting to suit the application and available space
  • Suitable for personal and process protection
  • Easy adaptation to guards, doors and covers
  • Simple and quick installation on the machine
  • Suitable solution for any electrical installation
Sicherheitszuhaltungen für eine flexible Montage je nach Anwendung

VARIANTS OF THE SENSOR PRO SIN SAFETY INTERLOCKING DEVICE

SAFETY INTERLOCKING DEVICES WITH METAL HEAD

The new generation of sensor Pro safety switches with guard locking feature an extremely robust design and various connection options, combining maximum safety with high application flexibility.

NEW available from May 2023!

ACTUATORS FOR INTERLOCKING DEVICES WITH METAL HEAD

Various actuators for different applications are available for the SIN solenoid interlock with metal head. Transverse actuators, for example, allow vertical/horizontal mounting, flexible actuators, on the other hand, can compensate for a slight vertical/horizontal offset, while radius actuators are used for small actuating radii.

NEW available from May 2023!

View Products

Diverse Betätiger für Sicherheitsschalter mit Zuhaltung

EMERGENCY UNLOCKING AND ESCAPE RELEASE FOR INTERLOCKING DEVICE WITH METAL HEAD

While emergency unlocking devices ensure quick access to the machines from the outside, escape release devices are used to ensure that people can free themselves from the danger zone. 

The unlocking accessory can be used optionally for the sensor Pro solenoid interlock with metal head.

NEW available from May 2023!

INTERLOCKING DEVICES WITH PLASTIC HEAD

sensor Pro safety switches with guard locking are an economical and flexible solution for safeguarding machines for process and personal protection.

FUNCTIONAL SAFETY 
PRACTICAL HANDBOOK

With the Functional Safety Practical Handbook, we offer you user-oriented assistance in designing safety solutions. Experienced practitioners and standards experts provide a comprehensive insight into the most important topics relating to functional safety. Application examples and sample solutions help to put theoretical knowledge into practice.

DOWNLOAD

DOWNLOADS

Safety - Catalog

0860.1 | 30 MB

Safety Service - Machine Safety

0875.1 | 477 KB

SENSOR PRO SIN M

0894.1 | 897 KB

CAREFREE TO CE MARKING  - 
WITH THE WIELAND SAFETY EXPERTS

Safety has been our daily business – for more than 30 years. On the way to CE marking and safe operation, we are your reliable partner and contribute our experience to your project. Whether training or consulting: We put together your individual all-round carefree package for  thestandard-compliant implementation of your machines. We support manufacturers and operators either in specific sub-steps such as inspection and overrun measurement, risk assessment of machines or validation of safety functions according to EN ISO 13849-2, or we accompany them holistically through the CE process up to CE conformity assessment according to machine directives.
 

Carefree to ce marking of your Machines

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials