SECURITY TECHNOLOGY

samos® PRO
SAFETY CONTROLLER

samos® PRO is the modular and programmable safety controller with intuitive software

samos_pro_compact

SOFTWARE-PROGRAMMABLE SAFETY CONTROLLER

samos® PRO is the most compact, modular and programmable safety controller for  machine and plant engineering. Safety functions are parameterised in compliance with standards using the intuitive and licence-free samos ® PLAN6 software. The focus is on user-friendly, standard-compliant implementation and simple integration into higher-level systems. The control system offers integrated Ethernet protocols and interfaces for this purpose.

Features OF THE SAFETY CONTROL SYSTEM

  • Licence-free, intuitive samos® PLAN6 security software
  • PROFINET IO, EtherNet/IP and Modbus TCP communication protocols integrated in the base module
  • Compact  base module with up to 20 inputs and outputs including terminals
  • Optimum scalability thanks to a wide range of  digital and  analogue expansion models and gateways for all common industrial fieldbuses
  • Operating temperature range from -25°C to +65°C
ADVANTAGES OF THE SAMOS® PRO SAFETY CONTROLLER
  • Simple, intuitive and fast programming, verification and validation
  • Cost-optimised thanks to customised, modular adaptation options
  • Use at extreme temperatures

SAMOS® PRO COMPACT
STARTER-SET

The simple entry into the samos® safety world.

Test our safety system with our samos® PRO Starter-Set.

TO THE STARTER-SET

NOW ALSO WITH  MOTION FUNCTION!

SAMOS® PRO MOTION

samos® PRO MOTION - All in one safety controller for motion monitoring

  • Motion integrated in the base module for safe standstill, speed, direction and position monitoring
  • Intuitive parameterisation with 6 TÜV-certified motion function blocks
  • Simple monitoring of vertical and slow-moving axes with configurable speed and position windows
  • High availability and safety despite vibrations
  • Increased safety level through redundancy and shaft break detection

LEARN MORE

Award-Winning Innovation 
in Motion Control

We are proud to announce that samos® PRO MOTION has received the Gold Award in the Control Systems category of the Plant Engineering 2025 Product of the Year program.

This prestigious award underscores our commitment to innovation and safety in industrial automation. With powerful real-time motion control and certified functional safety, samos® PRO MOTION drives smarter, safer performance in robotics, packaging, and material handling applications.

Read the press release

THE BASIC MODULES IN COMPARISON

SAMOS® PRO COMPACT
SAMOS® PRO MOTION
Licence-free software
Profinet I/O, Ethernet IP, Modbus TCP integrated
45 mm width
16 safe inputs, 4 safe outputs, 4 configurable inputs/outputs
Expandable with digital and analogue expansion modules
Use with proximity sensors and encoders
Integrated motion functionality with standstill, speed, direction and position monitoring
Monitoring of vertical and slow-moving axes
Constant data comparison of redundant motion sensors

SAFETY SOFTWARE SAMOS® PLAN6

samos® PLAN6 is the license-free, user-friendly software for standard-compliant programming of safety functions for samos® PRO safety controllers. samos® PLAN6 supports PLC programmers, electrical designers and developers. 

All functions are designed for user-friendly operation:

  • Easy hardware selection via automatic module configuration
  • Application-specific, TÜV-certified libraries with over 65 function blocks
  • Special libraries for analog value processing, muting and presses
  • Fast verification and validation through oscilloscope function in off- and online mode
  • Automatic, configurable documentation at the push of a button

SAMOS® PLAN6

MODULAR SYSTEM DESIGN

FOR CUSTOMIZED SAFETY SOLUTIONS

Thanks to its modular system structure, samos® PRO implements safety functions efficiently and in a customized manner. With pluggable expansion modules, the safety controller is also suitable for large systems.

BASIC MODULE - COMPACT

  • Integrated Industrial Ethernet protocols: PROFINET, EtherNet/IP, Modbus TCP
  • Switching capacity of 4 A on each output pair
  • Compact housing with 45 mm width
  • 16 safe inputs, 4 safe outputs
  • Use in extreme temperatures from -25°C to +65°C
  • Flexible programming via mini-USB, Ethernet and removable SD memory card
  • Connection via  terminal blocks (screw or  push-in terminal)
  • On-site diagnostics via integrated LEDs and remote diagnostics via Ethernet interfaces
     

TO THE BASIS MODULE

BASIC MODULE - MOTION

Samos® PRO MOTION combines the features of samos® PRO COMPACT with the functionalities of a motion safety controller.

  • Motion safety functions integrated in accordance with EN 61800-5-2:
    • Safe standstill monitoring
    • Safely reduced speed (SLS)
    • Safe speed range (SSR)
    • Safe speed monitoring (SMS)
    • Safe direction of rotation (SDI)
    • Safe position monitoring (SLP)
       
  • 4 fast and safe motion inputs with 70kHz
     

LEARN MORE

Digital modules

  • Expandable with up to 12 digital I/O modules
  • Up to 116 safe inputs
  • Up to 56 Safe Outputs


TO THE DIGITAL MODULES

Analog modules

  • Monitoring of force, temperature, pressure, flow, distance, inclination and flow rates
  • Up to 48 analog sensors can be connected in 2/3/4-wire technology
  • Easy programming of limits, ranges, ratios and differences with application-specific, TÜV-certified function blocks
     

SAFE ANALOG VALUE PROCESSING

GATEWAY MODULES

  • Support of CANopen, PROFIBUS and EtherCAT via external gateways
  • Parallel use of up to 2 external and one internal gateway
  • Possibility of remote diagnosis

    TO THE EXTERNAL GATEWAYS

SAFE RELAY FOR DRIVE MONITORING

  • Sensor-less standstill monitoring
  • Standstill monitoring via HTL encoder or initiators
  • PL e / SIL 3
  • Pluggable terminals with screw or push-in connection
  • Up to 8 A switching power
     

TO THE DRIVE MONITORING RELAY

Relay for drive monitoring from Wieland Electric

Certified safety

samos®PRO COMPACT is also certified for your safety application.

  • IEC 60204-1/IEC 62061/EN 13849-1: Safety of machinery
  • EN 692: Mechanical presses
  • EN 693: Hydraulic presses

FUNCTIONAL SAFETY 
PRACTICAL HANDBOOK

With the Functional Safety Practical Handbook, we offer you user-oriented assistance in designing safety solutions. Experienced practitioners and standards experts provide a comprehensive insight into the most important topics relating to functional safety. Application examples and sample solutions help to put theoretical knowledge into practice.

DOWNLOAD

DOWNLOADS

Safety - Catalog

0860.1 | 29 MB

samos® PRO COMPACT - Brochure

0881.1 | 4 MB

Safety Service - Machine Safety

0875.1 | 477 KB

samos® PRO MOTION - Safe Motion

0865.1 | 6 MB

SISTEMA Library

35 KB

CAREFREE TO CE MARKING  - 
WITH THE WIELAND SAFETY EXPERTS

Safety has been our daily business – for more than 30 years. On the way to CE marking and safe operation, we are your reliable partner and contribute our experience to your project. Whether training or consulting: We put together your individual all-round carefree package for  thestandard-compliant implementation of your machines. We support manufacturers and operators either in specific sub-steps such as inspection and overrun measurement, risk assessment of machines or validation of safety functions according to EN ISO 13849-2, or we accompany them holistically through the CE process up to CE conformity assessment according to machine directives.
 

Carefree to ce marking of your Machines

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals