SAFETY TECHNOLOGY

Safe relay - 
universal 
safety relays

Safe relay for monitoring individual safety functions: Safe, economical, reliable and easy-to-use

Sicherheitsrelais

SAFETY RELAYS

Compact design, flexible usage and variable connection options – these are the strengths of the safe relay from Wieland. With outstanding technical performance features, high economy and maximum safety, they are perfectly suitable for monitoring individual safety functions.

FEATURES

  • Individual connection technology with pluggable screw or push-in terminals
  • Large LED displays for status queries
  • Compatible with all safe sensors
  • Switching power of AC/DC loads up to 8 A
Safety Relay from Wieland Electric in the control cabinet

BENEFITS

  • Convenient diagnosis on the device itself for high system availability and low downtimes
  • Efficient commissioning and the simplest possible wiring thanks to devices with pluggable connections
  • Economical and easy-to-use: Complete solution from just one source
  • Ideal solution for compact machines with high productivity through fast response times
Vorteile der Safety Relays

SWITCHING DEVICES FOR EVERY SAFETY FUNCTION

VARIANTS

Safe relays from Wieland for the simple performance of individual safety functions:

  • Monitoring of safety doors and flaps
  • Interlocking devices
  • Access monitoring
  • Speed, standstill and position monitoring
  • Emergency Stop functions and restart inhibitors
  • Two-hand operating devices
Safety relays with time function lined up

SAFE BASIC DEVICES

  • Safe relay for monitoring individual safety functions
  • Up to PL e / SIL3
  • Pluggable terminals with screw or push-in connection
  • Up to 8 A switching power
     

TO THE BASIC DEVICES

Safety Relay base unit from Wieland Electric

SAFE BASIC DEVICES WITH TIME FUNCTION

  • Safe relay for monitoring individual safety functions
  • Time delay of the outputs
  • Up to PL e / SIL3
  • Pluggable terminals with screw or push-in connection
  • Up to 8 A switching power
     

TO THE BASIC DEVICES WITH TIME FUNCTION

Basic unit with time function Safety Relay from Wieland Electric

SAFE CONTACT EXPANSION RELAY

  • Contact expansion for safe switching devices and controllers
  • Up to PL e / SIL 3
  • Pluggable terminals with screw or push-in connection
  • Up to 8 A switching power
     

TO THE CONTACT EXPANSION RELAY

Contact extension relay from Wieland Electric

SAFE RELAY FOR DRIVE MONITORING

  • Sensor-less standstill monitoring
  • Standstill monitoring via HTL encoder or initiators
  • PL e / SIL 3
  • Pluggable terminals with screw or push-in connection
  • Up to 8 A switching power
     

TO THE DRIVE MONITORING RELAY

Relay for drive monitoring from Wieland Electric

DOWNLOADS

Safety - Catalog

0860.1 | 29 MB

Safety Service - Machine Safety

0875.1 | 477 KB

SISTEMA Library

35 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
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
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals