NON-CONTACT SAFETY SWITCHES 

Sensor PRO
RFID safety switches

sensor PRO RFID safety switches are ideally suited for monitoring of moveable guards complying with the highest applicable safety standards.

sensor_pro_snh

FLEXIBLE, TAMPER-PROOF + HIGHLY RELIABLE NON-CONTACT SAFETY SWITCHES

sensor PRO RFID safety switches are ideally suited for applications, which demand a high degree of manipulation protection. The integrated OSSD outputs allow a direct connection to the safety controller, making installation easy and cost-effective. The design of the RFID Safety Switches provides various mounting options allowing fully flexibility in use. 

CHARACTERISTICS OF THE SENSOR PRO RFID SAFETY SWITCHES

  • Stand-alone device for applications up to PL e
  • Individually coded sensors
  • Diverse mounting options
  • High misalignment tolerances as well as shock and vibration resistance
  • Series connection of up to 30 sensors

ADVANTAGES OF THE SENSOR PRO RFID SAFETY SWITCHES

  • No additional safety modules necessary
  • Manipulation protection according to the required safety application
  • High degree of flexibility when mounting the sensor and actuator
  • High levels of machine availability and reliability
  • Cost- and time-efficient solution for the use of multiple sensors

VARIANTS WITH DIFFERENT CONNECTION TYPES AVAILABLE TO PROVIDE FLEXIBILITY IN MOUNTING AND INSTALLATION

BLOCK-SHAPED DESIGN

The compact design of the RFID safety switches allows space-saving mounting.
 

view product

Connectors

Different connectors provide a comprehensive solution for serial wiring of the RFID safety switches.
 

view product

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 29 MB

Safety Service - Machine Safety

0875.1 | 477 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call