OPTOELECTRONIC PROTECTIVE DEVICES
Safety Light Curtains Type 4
The SLC4 series from Wieland is ideal for finger and hand protection and is used to monitor safe access to machines. The SLC4 safety light curtains guarantee high availability and a reduction in machine/plant downtimes. The two different variants Base and Standard-Muting can solve standard as well as more complex applications, including muting-applications.

Safety Light Curtains Type 4
Hazardous points of operation and access to machines must be efficiently and ergocomically monitored, especially in production processes that requires frequent intervention. SLC4 from Wieland Electric provide a highly reliable and easy to use solution for these applications.