Industrial
VPN ROUTERS
With wienet VPN security routers and the VPN server portal WIE-SERVICE24 , machines and devices are connected to the Internet securely and data is transferred over VPN in an encrypted and entirely protocol-independent manner.

SECURITY VPN ROUTER
Wienet security VPN-Routers allow remote access to your machine from anywhere in the world. The status of your machines as well as critical data is available 24/7 to enable optimizations by tuning machine parameters and execution of remote maintenance tasks remotely. Furthermore, the transmission of alarm messages in case of unexpected events maximizes your overall equipment effectiveness (OEE).
FEATURES OF THE VPN ROUTERS
- Safe access and management of your equipment thanks to an easy setup of a secure virtual network managed in the WIE-Service 24 VPN portal
- Quick creation of a wide range of features and IIoT capabilities without programming know-how by deploying pre-configured user modules
- Alarming via e-mail, SMS or SNMP
- Automatic updates via HTTP or FTP server
- Internet access via cellular network, LAN-to-LAN or Wi-Fi
- Wide temperature (-40°C..+75°C) and voltage range (9...48 V DC)
- Serial interfaces like RS232, RS485 and DI/DOs
- USB and SD slots available

ADVANTAGES OF THE VPN ROUTERS
- Reduced traveling cost by enabling secure and easy remote maintenance as well as control of your equipment via the WIE-Service24 portal
- Realize complex IIoT applications without programming knowledge thanks to pre-configured software user modules
- Maximized overall equipment effectiveness (OEE) by immediate notifications of critical events
- Always up to date in regards of security and features
- Highest level of network availability due to fallback options
- Reliable long-term use in harsh environments
- Direct connection of field devices with your Ethernet network
- Quick transfer of configuration files to save commissioning time

SAFE CONNECTION
The VPN service portal WIE-SERVICE24 ensures the secure connection of your machines and systems. Individual determination of the access rights and encoding of the VPN connections protect your machines and systems. Tedious, error-prone manual router configuration is no longer necessary.
Remote access can be accomplished with any Internet-capable PC or smartphone. If the VPN connection happens to break off once, WIE-SERVICE24 re-establishes it.

VARIANTS
TECHNICAL SPECIFICATIONS OF ALL WIELAND VPN ROUTERS
- Complementary VPN-portal WIE-SERVICE24 for quickly establishing and managing a secure VPN connection
- VPN: openVPN, IPsec, L2TP, PPTP, GRE, EasyVPN
- Up to 2 RJ45 ports with integrated switch functionality
- Internet access via cellular network, LAN-to-LAN or Wi-Fi
- Serial interfaces like RS232 and RS485 as well as DIs and DOs
- 4G LTE with up to 150 Mbit/s downstream and 50 Mbit/s upstream
- Two SIM card slots (depending on the model)
- Robust metal housing
LAN-to-LAN | Mobile/ Cellular | User level | |
---|---|---|---|
ECO – economy | Access Point | Mobile LTE Router LR140 | Get a machine online |
PRO - Professional | Mobile LTE Router LR241 with WiFi | Mobile LTE Router LR240 | Explore our versatile routers with various interfaces |
NG – Next generation | LAN-to-LAN Router ER300 Global | MOBILE LTE Router LR340 | Profit of high processing power to enable IoT capabilities |
SECURE TRANSMISSION OF YOUR DEVICE DATA
Our routers support protocols such as IPsec, OpenVPN, L2TP, and—on certain models—PPTP, ensuring secure and reliable communication. With this solution, you can quickly and easily set up a VPN tunnel (Virtual Private Network) to protect your device data. In addition, support for Node-RED provides an efficient way to preprocess and transmit data for optimized information flow.
PROTECT YOUR
NETWORK INFRASTRUCTURE
The routers feature up to three independent RJ45 ports with 10/100 Mbit/s to ensure a stable connection. They offer essential functions such as Network Address Translation (NAT), routing, and firewall protection. The biggest advantage: your machine network remains separated from the corporate infrastructure—significantly enhancing security and protecting against unauthorized access.
SIMPLIFIED
DEVICE SETUP
With command line input (CLI) for advanced control and Secure Shell (SSH) for added security, you benefit from easy and efficient commissioning, programming, and operation. No special programming knowledge is required, making it quick and hassle-free even for less experienced users to set up the routers.
ECO LINE – ENTRY LEVEL
Get your machine online – That’s what you pay for but with the proven reliability and security of Wieland products. Benefit from stripped down devices that provide full industrial reliability and security for cost sensitive applications.

LR140
Wieland Electric presents an incredibly versatile cellular router in a compact housing (W/D/H: 103 x 25 x 95 mm) at an attractive price. The ECO Line models are perfect for cost-sensitive projects that still require a reliable and industrial-grade remote maintenance solution. Machine data is securely transmitted via an encrypted VPN connection between your machine and a remote location.

FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 1x RJ45 port (10/100 Mbit/s)
- 1x digital input, 1x digital output
- 1x SIM card
- Compatible with leading VPN portals like Wieland’s wieService24
BENEFITS
- 3G/2G fallback ensures maximum availability
- Diagnostic functions (e.g. connection monitoring)
- Intuitive setup of a secure virtual network to minimize device downtime by enabling 24/7 global monitoring and control of your own equipment
ACCESS POINT
Wieland Electric presents a versatile and energy-efficient (<1 W) access point with the most compact housing (D/W/H: 102 x 23 x 97 mm) at an attractive price. The ECO Line access points are highly adaptable thanks to flexible configuration options and are available in four versions: internal or external WiFi antenna and one or three Ethernet ports.

FEATURES
- IEEE 802.11 n/g/b
- Encrypted with WPA2-EAP/PSK
- Compatible with Wieland’s leading VPN portal wieService24
- Flexible configuration: repeater, access point, WiFi client, or LAN-to-LAN VPN router
BENEFITS
- Intuitive setup of a secure virtual network to minimize device downtime by enabling 24/7 monitoring and control of your own equipment from anywhere in the world
- Reduced maintenance and travel costs
- Stay in control of your equipment
PRO LINE – MEDIUM LEVEL
The PRO line includes industrial routers with extended interfaces that offers highest flexibility to directly connect various field devices.

LR241
Wieland Electric introduces an incredibly versatile cellular router with WiFi (RS232/RS485/DI/DO) in a compact housing (D/W/H: 102 x 23 x 97 mm) at an attractive price point. Stay connected by securely transmitting machine data through an encrypted VPN tunnel and seamlessly integrating remote machines or networks into your infrastructure. Discover a new era of connectivity with Wieland Electric's cellular router, the perfect solution for contemporary businesses.

FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy
- WiFi 2.4/5 GHz
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
LR240
Wieland Electric introduces an incredibly versatile cellular router in a compact housing (D/W/H: 102 x 23 x 97 mm) at an attractive price point. Stay connected by securely transmitting machine data through an encrypted VPN tunnel and seamlessly integrating remote machines or networks into your infrastructure. Discover a new era of connectivity with Wieland Electric's cellular router, the perfect solution for contemporary businesses.

FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
NEXT GEN LINE – HIGH LEVEL
Exploit the full potential of IoT by relying on VPN routers with high processing power and interfaces. It opens the door to the world of IIoT by enabling the use of pre-configured user modules to extend the device’s features.

ER300
Meet the ER300 LAN router (RS232/RS485/DI/DO) & gateway – your global solution for connecting IP or serial devices to LAN networks via a WAN interface. Ideal for complex machinery and predictive maintenance, this compact device (D/W/H: 31 x 129 x 94 mm) offers incredible connectivity at an affordable price point.

FEATURES
- LAN VPN Gateway for industrial IoT applications
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- High processing power enables IoT capabilities
BENEFITS
- Master your machines with predictive maintenence
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world
LR340
Wieland Electric introduces a versatile all-rounder cellular router designed for the EMEA region. This router is ideal for complex machinery and predictive maintenance, characterized by its compact size (31 x 129 x 94 mm) and an attractive price-performance ratio. It offers high processing power for IoT capabilities, enables quick data preprocessing and secure data transmission, provides encrypted VPN tunnels for protected machine data transfer, and seamlessly integrates remote machines or networks into your infrastructure. With Wieland Electric's router, you stay up-to-date in the interconnected world.

FEATURES
- LTE Cat. 4 (↓ 150 Mbit/s, ↑ 50 Mbit/s)
- 2x independent RJ45 ports (10/100 Mbit/s)
- 1x RS232, 1x RS485, 1x DI, 1x DO
- 2x SIM cards for redundancy + eSIM ready
- LTE (ANT+DIV)
- Browser based flow editor Node-RED
- Works with Wieland‘s leading VPN portal wieService24
BENEFITS
- 3G/2G fallback ensures highest availability
- Securely separate your networks
- Connect the devices of your choice
- Intuitive setup of a secure virtual network to minimized equipment downtime by being able to monitor and control own devices 24/7 from all over the world