wienet - Industrial Ethernet Switches
With our wienet switches, we ensure smooth communication in your machine network and provide the optimal infrastructure for the data traffic of your machines.

UNMANAGED SWITCHES
FOR SIMPLE NETWORK CONTROL
Unmanaged Ethernet switches are the perfect solution for fast and straightforward industrial networking. They enable reliable and efficient data transfer without any additional configuration or programming.
Thanks to standard features such as auto-negotiation, auto-crossing, and flow control, the switches automatically adapt to different transmission speeds. With a wide range of models – from compact designs to rugged IP67 versions – they meet the highest demands in harsh industrial environments.
Choose maximum reliability and easy integration for your network!

MANAGED SWITCHES
FOR FULL NETWORK CONTROL
For demanding industrial applications, managed Ethernet switches offer complete control and flexibility. Designed for use in harsh environments, they enable seamless integration into your automation system with support for EtherNet/IP and PROFINET fieldbus protocols.
With extensive configuration options, you can optimize your network topology to meet your specific requirements. The corresponding EDS and GSDML files are available for quick integration via download.
Enhance the security, performance, and efficiency of your network infrastructure with managed switches from Wieland Electric!

UNMANAGED SWITCHES – SIMPLE ENTRY INTO INDUSTRIAL ETHERNET

THE IDEAL SOLUTION FOR:
- Quick and easy commissioning
- Small networks with manageable data volumes
- Use in isolated or segmented areas
- Basic interface conversion
- Applications without remote diagnostics
- Cost-efficient network solutions

FEATURES:
- Fast and simple plug & play commissioning
- Wide selection of ports supporting Fast Ethernet, Gigabit, and Jumbo Frames
- Compact housing (25 mm width)
- Up to 4 SFP (Small Form-Factor Pluggable) and fiber optic ports
- Power-over-Ethernet (PoE) functionality (IEEE 802.3 af/at)
- Wide temperature range and IP67 versions available

BENEFITS:
- Reduces network infrastructure setup time
- Maximum productivity through high network availability
- Space-saving integration into compact control cabinets
- Stable and secure connection with minimal crosstalk
- No additional cabling required for powering IP cameras or IP phones
- Long-lasting performance even in demanding environments
WIENET UMS SERIES –
FAST UNMANAGED
ETHERNET SWITCHES
Unmanaged Fast Ethernet switches for managing data traffic in small networks with low data volumes
Features:
- Up to 16 RJ45 ports and 8 M12 ports
- Device available with IP67 protection rating
- Compact housing (25 mm width)
- Options with FOC ports for fiber optic connections
- Cost-effective solution
- Redundant power supply

WIENET UMS-G SERIES – UNMANAGED GIGABIT SWITCHES
Unmanaged Gigabit switches for managing data traffic in small networks
Features:
- Up to 20 RJ45 ports and 16 RJ45 Gigabit ports
- Multifunctional SFP ports for flexible port expansion or fiber optic applications
- Compact housing (25 mm width)
- Cost-effective solution
- Redundant power supply

MANAGED SWITCHES – FULL NETWORK CONTROL
WIENET FS Series –
Industrial Protocol Switches
The WIENET FS Series provides maximum control, stability, and efficiency for your industrial network infrastructure.
Requirements:
- Optimal network integration for industrial applications with PROFINET & EtherNet/IP
- Real-time status monitoring for maximum transparency and control
- Reliable performance in harsh environments thanks to robust design
Features:
- Comprehensive network analysis via LEDs, web interface, SNMP, and bus protocol alerts
- Detailed diagnostic functions at both device and port level
- Redundant power supply (8.4 to 52.8 V DC) for increased operational reliability
- Extended temperature range from -40 °C to +75 °C for use in extreme environments
- Secure installation through error-proof labeling with fieldbus logo
- Compliance with PROFINET Conformance Class B for standardized network integration
- Support for Media Redundancy Protocol (MRP) for fail-safe networking