COUPLING RELAYS AND SOLID-STATE RELAYS

FLARE MOVE

Coupling relays are used for galvanic isolation and potential-free switching. With a width from 6.2 mm, the flare MOVE relays make optimal use of space. The semiconductor or solid-state relays are suitable for wear-free switching at low capacities.

ELECTROMECHANICAL RELAYS

Electromechanical relays are switching elements between the control system and actuators or sensors. Use them to make your application even safer and less sensitive to disturbance.

  • Safe galvanic isolation
  • Pluggable and compact solutions
  • Voltage adjustment of often different voltage levels
  • Power gain
  • Signal multiplication

ELECTROMECHANICAL RELAYS

Solid-state relays are used wherever wear-free switching is involved. The power ranges from a few mA to 6 A.

  • Safe galvanic isolation
  • Low coupling capacities between input and output
  • Small dimensions

TECHNICAL DATA

Contact loadUp to 16 A
Input voltages12, 24, 115, 230 V
InstallationTop-hat rail
ConnectionScrew and tension spring connection
Display and EMC interference suppression modulesUsually integrated
Number of contacts1, 2 or 4
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials