INDUSTRIAL ENERGY DISTRIBUTION SYSTEMS

POWERBUS PODIS® CON

podis® CON is a decentralized tray cable system for the flexible distribution of electrical energy

Tray cable system

INNOVATIVE ENERGY DISTRIBUTION 

The tray cable system podis® CON is the ideal solution for the decentralized, simple and flexible energy distribution for machines and systems with large dimensions or interlinking. The safe insulation-penetrating technique ensures simple replacement, relocation and addition of modules – flexible energy in every position.

podis

FEATURES OF THE BUS SYSTEM

  • Decentralized, simple cable guidance with software support during the planning phase
  • Installation can be done in just a few simple steps without the need to strip sheathing and insulation
  • Tried and proven insulation-penetrating technique for quick, reliable assembly of the modules in any position
  • Simple relocation of modules
  • Protection class IP 65
  • International CE and cULus certifications
Decentralized installation for smaller control cabinets and structured cable routing

ADVANTAGES OF THE BUS SYSTEM 

  • User-friendly, fast and simple project planning
  • Time saving of up to 65% during initial installation thanks to error-free assembly: Lay cable, fasten, done
  • Time saving of up to 88% during conversions thanks to expansion options and disassembly in every position
  • For harsh environmental conditions
  • Internationally certified
Installation of a module on the tray cable system using insulation-penetrating technology

MODULAR FOR ANY CURRENT LOAD

VARIANTS

The modular podis® system includes feed and distribution modules, maintenance switches, fixed and pluggable branches, pre-assembled cable sets, and a vast selection of accessories.

The tray cable system is available for various current loads.

Components of the system with distributor, outlet modules and tray cable

podis® CON 5G6

  • 5 single wires
  • AWG 10 with 6 mm² cross section
  • Up to 690 V AC
  • Up to 41 A
     

MORE

Tray cable system from 5 wires, each with 6mm² cross section, 690 V AC and 41 A

podis® CON 5G16 

  • High current carrying capacity
  • 5 single wires
  • AWG 6 with 16 mm² cross section
  • Up to 690 V AC
  • Up to 100 A


More

Tray cable system from 5 wires, each with 16mm² cross section, 690 V AC and 100 A

podis ® CON 7G4

  • 7 single wires
  • AWG 12 with 4 mm² cross section
  • Up to 600 V AC
  • Up to 32 A


More

Tray cable system from 7 wires, each with 4mm² cross section, 600 V AC and 32 A

PODIS® FOR CHARGING ELECTRIC VEHICLES

Whether car, scooter or electric bike: The podis® flat cable system supplies your charging infrastructure and wallboxes with power quickly, flexibly and safely! Explanation in the video.

 Behind E-Charging is podis®
Behind 
E-Charging stands podis®

Click to see the video

ELECTRIC CHARGING STATIONS

Conventional installation vs. decentralised installation with podis® flat cable
Learn More!

DOWNLOADS

podis® CON 7G4 - Manual

BA000369 | 3 MB

HIGH CURRENT - podis® 5G16 - Flyer

0836.1 | 586 KB

POWER DISTRIBUTION - podis® 5G6 - Flyer

0835.1 | 525 KB

podis® - SMART CHARGING

0840.1 | 1 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange callback