METALYNX²

Metalynx² is designed to fulfil the needs of all building installations according to British Standard, IEC and UL/CSA
The system offers cost and program savings with maximum flexibility for the future, this makes the Metalynx² system ideal for many applications.

METALYNX²

FUTURE-PROOF & TIME-SAVING

  • With Metalynx², flexibility in project design can be easily achieved.
  • Compared to conventional methods, cost savings are achieved.
  • Considerable time savings are achieved in installation and program times.
  • The system is future-proof and allows changes and reconfigurations as required.
  • The structured and pre-tested system guarantees you cost security in your projects.
  • Environmentally friendly and without waste on site - we deliver what is needed.
  • Metalynx² meets all relevant European IEC and British standards.
  • All products are factory tested and manufactured to the highest standards (risk reduction).
  • Wieland is the market leader with OEM connectivity in building services engineering.

TECHNICAL DATA

Number of poles3-, 4-, 5- and 6
Available system componentsDevice connectors, distributors, cable assemblies
Rated current20 A / 25 A / 32 A (depending on the coding)
Rated voltage250 V, 250 / 400 V (depending on the coding)
Locking mechanismSelf-locking, release using tool, universally integrated
Product standartsIEC 61535, Brittish Standard, UL/CSA
Protection classIP20 unplugged
IP40 plugged
Construction Products RegulationShow list

more information about METALYNX²

read more

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 32 MB

FOCUS LIGHT - Brochure

0429.1 | 6 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

contact

Do you need further product information?

Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call