SIGNAL CONNECTORS

gesis® NV

The connector system for quick, easy, and safe bus cabling and signal applications. It meets all the requirements of modern building installation.

gesis® NV

LOW-VOLTAGE TECHNOLOGy

These connectors are used to distribute signals in buildings, in parallel to the distribution of power. Mechanical coding and clear assignment with different colors facilitate assembly. Complex installations can be realized with just four basic components – from the sub-distribution unit to any point of use. The connectors come as male and female connectors complete with strain relief and can be used to connect any current type of cable.

The BST14 are designed according to the KNX manual.

The 5G2.5/4+2X1.5 flat cable with shielded bus, as per the KNX manual, is available for the combined distribution of energy and signals.

BEST CHOICE – 
NOW AVAILABLE

WHAT DOES THIS MEAN FOR YOU?

This product is part of our exclusive Best Choice program and has been carefully selected to provide you with maximum efficiency, reliability, and flexibility.

  • Proven quality: Meets the highest standards and is ideal for plug-in electrical installations.
     
  • Quick availability: As a Best Choice product, it benefits from prioritized stock and is always ready for short-term delivery.
     
  • Perfect for your application: Ideal for common applications and seamlessly compatible with our system solutions.


Learn more about Best Choice

TECHNICAL DATA

Poles2 and 3-pole
Available system componentsPlug connectors, device connectors, distributors, cable assemblies 
Rated voltage50 V
Rated current3 A
Rated cross-sections0,25 – 0,75 mm2
Locking mechanismSelf-locking, release by hand (universally integrated)  
Product standartsIEC 61984, BST14i2 Green as per KNX manual
Protection ratingIP20
Voltage typesUse BST14i2/i3 connectors only in connection with a SELV or PELV power supply!
Construction Products RegulationShow list

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 32 MB

FOCUS LIGHT - Brochure

0429.1 | 6 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

Tender Text gesis® NV

58 KB

configurate your individual solution with our GESIS® PLAN planning software
read more
contact

Do you need further product information?

Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call