GESIS® MINI
This installation connector system combines minimum dimensions with maximum flexibility.
gesis® MINI is ideal as a space-saving electrical installation system as well as for connections inside equipment or as an equipment connector – both outside and inside fixed installations

OUR Allrounder
A true allrounder:
- Suitable for use as installation material in fixed installations.
- Suitable as an equipment connector in accordance with the requirements of the fixed installation.
- Suitable as secure connection material inside electrical equipment.

BEST CHOICE –
NOW AVAILABLE

WHAT DOES THIS MEAN FOR YOU?
This product is part of our exclusive Best Choice program and has been carefully selected to provide you with maximum efficiency, reliability, and flexibility.
- Proven quality: Meets the highest standards and is ideal for plug-in electrical installations.
- Quick availability: As a Best Choice product, it benefits from prioritized stock and is always ready for short-term delivery.
- Perfect for your application: Ideal for common applications and seamlessly compatible with our system solutions.

TECHNICAL DATA
Number of poles | 2, 3, 4 and 5-pole |
Available system components | Plug connectors, device connectors, distributors, intermediate couplings, cable assemblies |
Rated current | 6 A / 10 A / 13 A / 16 A (depending on the coding) |
Rated voltage | 50 V / 250 V / 250 V / 400 V (depending on the coding) |
Locking mechanism | Self-locking, release using tool, universally integrated |
Product standarts | IEC 61535 UL/CSA under certain conditions (please consult us) (More detailed description and product assignment can be found in our Shop) |
Protection rating | IP20 unplugged IP40 plugged |
Ambient temperature | –5 °C to 40 °C |
Construction Products Regulation | Show list |
WARNING
NO COMPATIBILITY BETWEEN CONNECTOR SYSTEMS FROM DIFFERENT MANUFACTURERS

Mixed connections between Wieland GST® connectors and connectors from other manufacturers can endanger the health and safety of people, animals and property.

Mixed connections between Wieland GST® connectors and connectors from other manufacturers can lead to the loss of the presumption of conformity according to Section 4 of the 1st ProdSV (Low Voltage Directive). Connectors from other manufacturers may not be made available or offered on the market in combination with Wieland GST® connectors or with the statement "Compatible with Wieland GST® connectors".
Explanation:
The Wieland gesis® CLASSIC installation connector system consists of GST® connectors, GST® device connectors, GST® distribution blocks and pre-assembled variants with different cable cross-sections and different connection techniques. All GST® products are certified in accordance with the harmonised standard EN IEC 61535 and are marketed by us for the establishment of a permanently pluggable connection in electrical installation systems.
EN IEC 61535 is a product standard and only regulates the requirements for product design; as a product standard, EN IEC 61535 does not contain any specifications for the design of connectors; i.e. unlike design standards (e.g. for the manufacture of earth contact connectors), codings and mating face can be freely selected by the manufacturers and can also be further developed within an installation connector family. This design freedom means that mechanical pluggability alone does not establish compatibility between connectors from different manufacturers.
Accordingly, the product standard EN IEC 61535 stipulates that only installation connectors from the same manufacturer should be used for installations, as this is the only way to ensure safe power transmission over a long period of time.