MINIATURE CONNECTORS
gesis® MICRO
This connector system outside fixed installations enables equipment like luminaires in furniture and shelving to be connected securely and flexibly in an extremely easy and minimalistic manner.

ideal features -
easy Installation
The gesis® MICRO connector system impresses with its round shape and small diameter of just 8 mm. These ideal properties enable the cable assemblies to be laid and installed easily and unobtrusively.
The 2-pole and 3-pole connector system (GST08i2 / GST08i3) can be guided through drilled holes with a diameter of 8 mm with ease, without the need for special tools.
Given that gesis® MICRO is optimally matched to the entire gesis family, this enables a completely integrated system.


TECHNICAL DATA
Poles | 2-pole / 3-pole |
Available system components | Device connectors, distributors, cable assemblies |
Rated current | 2,5 / 6 A (depending on the coding) |
Rated voltage | 50 V / 250 V (depending on the coding) |
Locking mechanism | None |
Product standards | IEC 60320, IEC 61984 (depending on the coding) |
Protection rating | IP20 unplugged IP40 plugged |
Ambient temperature | -5 °C to +40 °C |
Note | gesis® MICRO (GST08) is not intended for use in fixed installations as per IEC 61535 |
Construction Products Regulation | Show list |
DOWNLOADS
configurate your individual solution with our GESIS® PLAN planning software
read more