ROUND CONNECTORS 

RST® POWER

The RST® POWER series comprises high-current connectors for large cross-sections and is specifically aimed at equipment engineering.

PLUG & POWER

With a current-carrying capacity of 50 A combined with an extremely compact design, the connector can be used virtually anywhere.
The device connectors are quick and easy to fit into suitable M32 or M40 feed-through holes. 

RST Power Video

TECHNICAL DATA

Rated voltage250/400 V, UL 600 V
Rated current50 A
Number of poles4-5
Protection ratingIP66/67/69
Certificates / approvalsVDE, c CSA us
Construction Products RegulationShow list

DOWNLOADS

RST® - Catalog

0690.1 | 15 MB

Electrical Installations Outdoors

0693.1 | 1 MB

Tender Text RST® POWER 50 A

49 KB

configurate your individual solution with our GESIS® PLAN planning software
read more
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 996

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call