TERMINAL BLOCKS

3 product families, 
3 connection technologies, 
always the best connections.

THE BEST INVENTION FOR YOUR CONNECTION: THE TERMINAL BLOCK. 

TERMINAL BLOCKS WITH A SYSTEM FROM WIELAND

Wieland terminal blocks with screw, tension clamp or push-in connection ensure that switch and distribution cabinets are always tidy.  They guarantee straightforward, fast and reliable wiring and offer numerous advantages:

  • Flexible: A broad, coordinated portfolio of 3 product families with freely selectable connection technologies offers the right solution for every application.
  • Efficient: Plan terminal strips and order components for your project simply at the push of a button.
  • Time-saving: Simply unpack and install pre-assembled terminal strips – done!
  • Traceable: Consistent labeling system provides a clear overview.
  • Uniform: 3 connection technologies, 1 accessory.
  • Reliable: Tested industrial quality in European market standard.

TERMINAL BLOCK: 
AREAS OF APPLICATION  

Wieland terminal blocks are always the right choice in the control cabinet. Depending on the application, terminal blocks with screw, tension clamp and push-in connection are available in different versions. 

Numerous companies in mechanical and plant engineering, power engineering and building services/building installation rely on the proven system solution with Wieland terminal blocks – structured, clearly arranged and expandable at any time.

CONNECTION WANTED?  
CONNECTION TECHNIQUES FOR WIELAND TERMINAL BLOCKS

For the best connections in the control cabinet: Wieland terminal blocks are used in mechanical and plant engineering, in power engineering or in building installation, depending on the connection type.

SELOS TERMINAL BLOCKS  WITH MAINTENANCE-FREE SCREW CONNECTION SAFE, PROVEN AND STRESS-FREE:

Easy connection with or without wire end ferrule, multi-conductor connection possible. Elastic, stable clamp body with one-piece thread for stress-free connection and reconnection.

Simple, fast, reliable: the selos screw connection.

  1. Insert the conductor you want to connect into the clamping element.
  2. Tighten the screw.
  3. Done.

The steel clamping element is flexible and designed so that the contact pressure of the conductor on the busbar remains permanently high. With the tinned copper bus, the voltage drop is minimal. Clamp by clamp, selos creates a maintenance-free connection system – for all conductors with a nominal cross-section of 0.14 mm² to 300 mm².

Learn More About Selos

Selos Terminal Blocks in the store

FASIS WKFN MODULAR TERMINAL BLOCKS WITH MAINTENANCE-FREE TENSION CLAMP CONNECTION SAVE TIME AND COST:

fasis WKFN modular terminal blocks with maintenance-free tension clamp connection for vibration-proof terminal connections with high contact force.

Connect fine-stranded, flexible conductors easily with fasis WKFN:

  1. Insert a standard screwdriver to open the spring.
  2. Slide in the conductor.
  3. Remove screwdriver, done.  

Perfect technology: steel tension springs and a copper conductor rail ensure a secure hold and stable connections. Due to the self-locking effect of the bent contact spring, the wire is pressed firmly against the spring – it is vibration-proof and can be quickly released again, for conductors with a nominal cross-section of 0.08 mm² to 10 mm².

learn more about fasis wkfn

FASIS WKFN terminal blocks in the Store

FASIS WTP TERMINAL BLOCKS WITH PUSH-IN CONNECTION CAN BE CONNECTED WITHOUT TOOLS, ENABLE SPACE-SAVING WIRING:

fasis WTP terminal blocks with push-in connection save time and space in the control cabinet and in the warehouse

Thanks to push-in connection technology, the conductors can be connected directly without tools. Particularly space-saving with a high packing density and the signal wiring on only 3.5 mm construction width.

  1. Press single strands and fine wires with ferrules into the contact point.
  2. Done.

The conductor is pushed between the spring and the busbar. The pressure spring ensures uniform contact pressure and a vibration-proof, maintenance-free connection. Conductors with 2.5 and 4 mm² as well as 6 and 10 mm² nominal cross-sections can be combined in one terminal block. To release the conductor, simply operate the integrated release lever with a screwdriver and remove the conductor.

Error excluded: It is not possible to interchange the conductor and screwdriver entry and thus contact with live parts is excluded.

Learn more about FASIS WTP

FASIS WTP terminal block in the store

TERMINAL BLOCKS ACCORDING TO PLAN 
CLEARLY CONFIGURED, 
EASILY ORDERED & 
QUICKLY  DELIVERED

PLANNING AND ORDERING SOFTWARE CLICK2BUY

Take Five! With wieplan CLICK2BUY in only 5 steps to the ready-made terminal strip with complete documentation and automatically generated terminal block diagram:

  1. From the idea to the design: Plan the terminal strip for your project with all components in your CAE system.
  2. From design to implementation: Data is transferred to wieplan CLICK2BUY via an interface. Fast, error-free and completely automatic.
  3. Documentation without overtime: At the push of a button, you download the entire documentation incl. terminal block diagram with parts lists.
  4. Complete overview: As a registered user, you can immediately see the price for your configuration and order directly online.
  5. Fast progress: We will assemble your terminal strip in a rush process and ship to you by express – within 5 working days or faster.

Relaxed instead of rushed: Tight deadlines, last-minute design adjustments?

Configure and order individually assembled terminal strips including documentation within a few minutes. Your order will go into production immediately after receipt and will be checked carefully before shipment. You are always on the safe side – and not only save time, but also storage and logistics costs, because we deliver just-in-time and always exactly as much as you need. 

Yes, already from 1 piece! On time and error free. Promised!

inform about wieplan CLICK2BUY

SYSTEM-WIDE UNIFORM BRIDGING SYSTEM

Perfect technology down to the last detail: 

We have developed a bridging system that is extremely robust and individually adaptable for bridging screw, tension clamp or push-in terminal blocks. A CU busbar guarantees low contact resistance, a steel spring ensures long-term stability and vibration resistance. You can simply unclip the poles to mark the current path.

IN CLEAR TEXT PLEASE: 
MARK AND LABEL TERMINAL BLOCKS

Every control cabinet is different. With a clear, legible and understandable terminal block labeling, this is immediately much less problematic.

Whether for labeling marking materials for terminal blocks, cables or other fixtures in the control cabinet or for direct terminal block labeling: With wieprint and wieplot, you have a choice of two marking solutions for the control cabinet and for terminal block labeling. This allows you to label marking strips, continuous strips or marking branches easily and individually.

Terminal labeling with wieprint

141 signs per minute

Marking materials for terminal blocks, wires, cables, devices or pushbuttons can be labeled with the reliable wieprint thermal transfer printer system. The thermal transfer printer can be used with all common labeling systems and also functions as a stand-alone solution thanks to its integrated LCD display. With high-quality and durable thermal transfer printing, up to 8,500 labels per hour can be printed, with magazine even in automatic mode.


Yes, wieplot! 

The powerful wieplot and wieplot BASIC plotter systems are easy to use and provide visual control of your markings. In addition to marking labels for terminal blocks, you can also use it to mark labels, stickers and cable markings professionally and cleanly. The optional engraving unit expands wieplot into an engraving system and enables permanent and reliable engraving of multilayer plastic plates.

Intuition instead of training: 

The intuitive labeling software wiemarc enables direct graphical display of the labeling plates, can create customer-specific layouts and offers a nimble data import from CAD, Excel, text or wieplan as well as a plausibility check. In short: wiemarc simplifies and accelerates project planning enormously – see for yourself!

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - Catalog

0500.1 | 8 MB

PERFECT MARKING - wieprint + wieplot - Brochure

0521.1 | 5 MB

Why do you need terminal blocks?

Terminal blocks are electromechanical components used in control cabinets or circuit distributors to connect wires, cores and cables in a detachable and safe way. When connected, they distribute current or electrical signals within the control cabinet via a conductor.

How are terminal blocks used?

Terminal blocks are mounted side by side on top-hat rails and installed in the control cabinet. Incoming and outgoing lines from other electrical components or devices are connected to the terminals of the terminal blocks and thus integrated into a complex overall system. The essential task of terminal blocks in electrical engineering is to connect electrical lines and, e.g. control or monitor building installations, power engineering, machinery and equipment.

What kind of terminal blocks are there?

Terminal blocks are used to connect wires at junctions of circuits and control circuits in power distribution or signal distribution of sensors and actuators. The terminals are usually used in control cabinets, where they are mounted on terminal or DIN rail strips. There are different types:

  • Terminal blocks with small nominal cross-section (1.5 mm² and 2.5 mm²), primarily used for signal distribution from sensors.
  • Terminal blocks with nominal cross-section of 4 mm² or 6 mm²; they are mostly used as terminals for actuators such as pneumo cylinders, electric motors, etc. 
  • Terminal blocks with a nominal cross-section of 10 mm² and more are often used for power distribution with higher voltage levels.
When are terminal blocks mandatory?

In principle, there is no generally applicable legal obligation to use terminal blocks in Germany. However, there are exceptions for special applications – such as the installation of electrical systems in fire-hazardous premises. According to DIN VDE 0105-100/A1, electrical systems must be tested repeatedly. An essential test aspect is the so-called insulation measurement, e.g. between neutral and protective conductor. For this measurement it is necessary to disconnect the neutral conductor of each circuit. For this reason, DIN VDE 0100-718 and VdS 2033 require the use of N-disconnect terminal blocks in public facilities, commercial or industrial workplaces and fire-hazardous operating areas.

How many terminal blocks fit on a DIN rail?

The maximum number of terminal blocks you can place on a DIN rail depends on the terminal type, connection technology and cable cross-section. In practice, it is often not at all useful or necessary to exhaust the theoretically possible maximum number of terminal blocks on a terminal strip. It is better to have a structured design with sufficient free space. This makes installation and modification, maintenance and inspection the easiest, and the overview in the control cabinet is maintained.

contact

Do you need further product information?
Please contact our experts.

 

Call: +49 951 9324 996 or use following form
 

send request
callback-Service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals