RAST 5 TECHNOLOGY

WIECON

Color and mechanical coding – high-grade variability. The RAST 5 PCB connector system meets the requirements of the heating industry and comes in a variety of defined color and fixed codings. The available materials fulfill all standard requirements as well as EN 60335-1.

FAST, SIMPLE & VARIABLE

The RAST 5 system from Wieland Electric boasts a high number of physical coding possibilities using latches. In addition, the color coding makes it easier for installers to quickly find the correct connection position. A total of 13 different colors offer a high number of combination options. The customized labeling helps with the assignment of the connections.

TECHNICAL DATA

Cable cross-sections from 0,14 mm² to 4 mm²
For currents up to 10 A
For voltages up to 400 V
Connection technologyScrew connection 
Side-by-side mounting without loss of poles Yes

DOWNLOADS

SECURELY INSERTED - wiecon RAST 5 - Brochure

0570.1 | 3 MB

Printed circuit board terminals and connectors - brochure

0580.1 | 15 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials