PCB CONNECTION

WIECON - 
PCB TERMINALS

Economic and secure connection of the highest quality. This simple wire connection is available in many variants and impresses with its high contact reliability.

Wiecon_Leiterplattenklemmen

PCB terminals from Wieland combine many advantages

They are :  

  • Space-saving and easy to use as only one component is required for the wire connection
  • Universal application

They also boast low contact resistance and a secure connection.

TECHNICAL DATA 

Cable cross-sections from0,14 mm² to 16 mm²
For currents up to 76 A
For voltages up to 1000 V
Connection technologyScrew, tension spring, or push-in 
Spacings2,5 mm to 10,16 mm 
Can be arranged in a gridYes
No Flame variants available Yes

DOWNLOADS

Printed circuit board terminals and connectors - brochure

0580.1 | 15 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call