PCB CONNECTION

WIECON - 
PCB CONNECTORS

Smart, pluggable solutions for your PCB. PCB connectors make the device easier to handle during wiring and device replacement. The choice of connection technology allows solutions for a wide variety of applications. Labeling and coding make the assignment for wiring much easier.

wiecon_Leiterplattensteckverbinder

SAFE, compact, highly functional

These PCB terminals are ideal for building and HVAC technology, with a compact design and the benefit of pluggability. You also have a choice of connection technology within a grid. 

If various connection technologies are applied, it may also be possible to use the same housing dimensions in the same grid.

TECHNICAL DATA 

Cable cross-sections 0,14 mm² to 4 mm²
For currents up to12 A
For voltages up to 1000 V
Connection technologyScrew, tension spring, push-in connection
Spacings 2,5 mm to 7,62 mm
Can be arranged in a gridYes
Can be coded Yes
No Flame variants available Yes

DOWNLOADS

Printed circuit board terminals and connectors - brochure

0580.1 | 15 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call