THE FLEXIBLE 

REVOS FLEX

Are you looking for a configurable industrial connector? If so, then revos FLEX is the right choice for you. With its modular, flexible system you can design your connector entirely to suit your specific or unique requirement. An ideal solution for wind turbines, machine building, measurement and control technology as well as in the automotive industry.

Revos Flex

Flexibility at its best

With its modular structure, revos FLEX enables cables for power supply, signals, bus, pneumatics, and fiber optics to be combined in just one connector in a manner that is transparent and saves space.

The modular system gives you the option to configure a connector entirely according to your needs. 

Revos Flex Video

TECHNICAL DATA

Connection technologiesScrew, crimp, spring
Rated currentUp to 150A
Rated voltageUp to 2.8kV
Number of poles2, 3, 4, 5, 10, 20
Contact surfaceTin, silver, gold
Protection ratingUp to IP65
Suitable housing lineBASIC

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 42 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call