INDUSTRIAL CONNECTORS

REVOS EX 
Connector FOR EXPLOSION-RISK AREAS

In areas at risk of explosion, such as mining and the chemical industry, electrical components have to satisfy extremely high requirements. The revos Ex series offers heavy-duty connectors specifically for plants in which explosion protection is essential. The use of revos Ex in equipment group I for intrinsically safe circuits has been approved by the responsible testing institute BVS.

SAFETY FIRST

The revos Ex connectors are designed specifically for use in potentially explosive areas, such as mining. The connector housings are made from die-cast zinc to prevent them from sparking. 

Revos Ex Video

TECHNICAL DATA

Connection technologyScrew
Rated current16A
Rated voltage90V
Number of poles6, 10, 16, 24, 48
Contact surface     Tin, gold
Protection ratingIP 54 and 65

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 42 MB

Flyer EX Applications

0514.1 | 1 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals