THE COMPACT 

REVOS DD - 
Compact Industrial Connector

High contact density in the most compact footprint – this is what the space-saving contact inserts of revos DD offer. They fit in revos BASIC housing sizes 6/6H-, 10/10H-, 16/16H-, and 24/24H. Connection is made with high-quality turned crimp contacts and offers a connection range from 0.14 to 2.5 mm² at a rated voltage of 250 V.

Revos DD

High contact density even in the most confined spaces

revos DD allows more connections in a smaller housing saving space without compromising the number of electrical connections. 

Revos DD Video

TECHNICAL DATA

Connection technologyCrimp
Rated current10 A
Rated voltage250 V
Rated impulse voltage2.5 kV
Pollution degree2 (3 in housing with IP54 and higher)

DOWNLOADS

revos Industrial Multipole Connector - Catalog

0530.1 | 42 MB

revos - Securely fastened - Catalog

0544.1 | 1 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call