- 27.11.2018
- Presse
WIEPLAN CLICK2BUY – THE SMART ONLINE TOOL FOR CONFIGURATION AND ORDER OF TERMINAL BLOCKS
The smart way to the terminal block – Industry 4.0 in action
The smart online tool wieplan CLICK2BUY not only facilitates planning and engineering processes, but also makes it easier to calculate prices and order terminal blocks. Thanks to simple and intuitive operation of the tool, individual blocks can be configured quickly. wieplan CLICK2BUY immediately calculates the price of the terminal block and allows the order with just one click. The blocks are assembled and delivered in only five working days – already from batch size 1.
Create your terminal block in five easy steps
The design of each terminal can be implemented with all standard CAE systems via interface to wieplan. There is a bi-directional interface for EPLAN. For product selection, the project data are automatically transferred from the diagram; the operation and selection processes are simple and intuitive. The documentation of the finished blocks is immediately available and delivered: the BOMs as PDF or XLS files and the construction data in 2D and 3D formats, including marking data for further processing. Each terminal is equipped with integrated labels, thus saving a lot of time. Once configured, the user can immediately order online and will receive the finished block within 5 working days, thanks to the express installation and delivery service.
The wieplan CLICK2BUY online tool is an extensive service offering that completes the product portfolio of Wieland Electric. With wieplan CLICK2BUY, Wieland Electric is consistently implementing Industry 4.0: Customised deliveries from batch size 1 are made possible thanks to comprehensive integration of the online tool into production via SAP.
PRESS CONTACT
WIELAND ELECTRIC GMBH
Marketing Communication
Brennerstraße 10 – 14
96052 Bamberg · Germany