SAMOS® PLAN 6 – RELIABLE PROGRAMMING MADE EASY 

    CONFIGURATION SOFTWARE WITH USER-FRIENDLY PROGRAMMING

     

    The samos® PLAN 6 configuration software offers optimum support for programming the samos® PRO COMPACT safety controller. This free programming tool from Wieland Electric is graphical and intuitive in design, allowing easy and flexible programming without any knowledge of PLC programming languages. 

     

    Samos® PLAN 6 enables both automated and manual hardware configuration. Users have access to an extensive library of over 40 certified and field-tested function blocks. Even reduced speed and standstill monitoring pursuant to EN 61800-5-2 can be controlled as a function block. In addition, users can increase the functionality of the tool by defining and managing sensors and function blocks in corresponding libraries. Even complex safety tasks are easy to program as all the inputs and outputs and up to 300 function blocks can be used entirely freely in every single project.

     

    The programmed safety functions can already be monitored on the PC. This is possible thanks to the simulation function with integrated logic analyzer, which also guarantees improved functional safety in later operation. samos® PLAN 6 has numerous interfaces and is compatible with all Windows operating systems, including Windows 10.

    PRESS CONTACT

    WIELAND ELECTRIC GMBH
    Marketing Communication
    Brennerstraße 10 – 14
    96052 Bamberg · Germany

    e-Mail

     

     

    SAMOS® PLAN 6 – RELIABLE PROGRAMMING MADE EASY_2019_04_PT.docx

    1 MB