NEW MODULAR CONNECTOR SYSTEM FROM WIELAND ELECTRIC 

    VERSATILE REVOS MODULAR SYSTEM IS COMPATIBLE WITH THE MARKET STANDARD

     

    At Hannover Messe 2019, Wieland Electric will be presenting revos Modular, a new, modular connector system which is compatible with the market standard and enables the transmission of energy, signals, and data in just one connector. This allows customer requirements to be met individually and flexibly. The modules can be assembled and disassembled easily without the use of tools, thereby supporting quick and error-free commissioning as well as simple replacement of assemblies. This saves time and money. Thanks to the hybrid configuration, the system can be used in a wide variety of applications, including plant construction and mechanical engineering, control cabinet construction, and also in energy generation plants.

     

    Machines and plants are becoming increasingly modular in their design and production. This offers numerous advantages for manufacturers and operators which can be exploited optimally through use of the right connection technology. With this in mind, Wieland Electric now provides the ideal solution in the form of its new revos Modular connector system. This system, compatible with the market standard, has been designed to allow power supply, signal, bus, and fiber optic cables to be combined in one connector. This means that connectors can be configured entirely in line with individual customer requirements to suit the application. The individual modules are easy to assemble and can be replaced separately without having to disconnect everything. Handling is also simplified as one module is always fixed in place after another. The configured module frame is installed inside the housing of the revos Basic family and, thanks to the protection rating IP 65, it secures the function modules against moisture and dust, so they are also suitable for use in harsh environments.

    PRESS CONTACT

    WIELAND ELECTRIC GMBH
    Marketing Communication
    Brennerstraße 10 – 14
    96052 Bamberg · Germany

    e-Mail

     

     

    NEW MODULAR CONNECTOR SYSTEM FROM WIELAND ELECTRIC_HMI_PT_2019_04.docx

    1 MB