• APRIL 2024
  • PRESS INFORMATION

MODULAR DESIGN DRIVES INNOVATION

APPROVED FOR INTERNATIONAL USE: WIELAND ELECTRIC RECEIVES cULus APPROVAL FOR MOLA® DEVICE CONNECTION

The device connection clearly sets a signal for the future in terms of pluggability, as there is no comparable system on the market.

 The special features of this new product all revolve around flexible and easy assembly. This is achieved by double conductor connections equipped with a push-in spring, the option of prefabricating the components separately and, last but not least, the suitability for automatic wiring. This means that installations with a high protective rating are simplified significantly and can be tailored individually to any application.                                                                

MOLA® has been particularly optimized with luminaire manufacturers in mind, but is also suitable for installation in other areas of application. Applications such as motors, heaters, and controllers in general can also benefit from the flexibility of this connector. MOLA® is available in a 2-, 3-, 4- and also 5-pole version and is designed for through-holes with 20 mm, which simplifies conversion to MOLA®, thus covering a wide range of projects and applications.

The modular design ensures that, as already stated, the internal cable harness and housing can be prefabricated separately. For special requirements, an optional contact seal can also be used to increase protection against moisture ingress, so that MOLA®   can be used without any problems even under the most adverse conditions.

The portfolio is completed with the 2 and 3-pole version as a socket part with regard to feed-through lights or other supply devices. (Image: Wieland Electric)

The cULus approval is now also available in time for L+B Building 2024. This means that nothing stands in the way of widespread international use. (Image: Wieland Electric)

PRESS CONTACT

Magdalena Montagna
Content Marketing & Communication
Phone: +49 (951) 9324 – 316
E-Mail: magdalena.montagna@wieland-electric.com

DOWNLAODS

April-2024_WielandElectric_PresseInformation_RST-MOLA_EN.pdf

501 KB