FASIS WTP 1.5 – NARROW WIDTH, EASY HANDLING 

    NEW DIN RAIL TERMINAL BLOCK SERIES WITH PUSH-IN CONNECTION.

     

    With fasis WTP 1.5, Wieland Electric offers a new series of DIN rail terminal blocks for cable cross-sections up to 1.5 mm2. The terminals impress, especially with their narrow width of only 3.5 mm and the smart push-in connection for installation without tools. The easy-to-use push-in connection reduces installation time to a minimum.

     

    fasis WTP 1.5 is available as feed-through and ground terminals with rated values of 0.14 to 1.5 mm2, 17.5 A and 500 V. In addition, the terminals will be available in the 1/2, 2/2 models and as multi-tier terminals. Special terminals for initiator / actuator connection complete the terminal block series. fasis WTP 1.5 is a versatile program for safe, quick, and space-saving signal distribution in mechanical engineering and plant construction.

     

    With wieplan CLICK2BUY and wieprint, Wieland Electric simplifies the use of DIN rail terminal blocks even further: The planning tool wieplan CLICK2BUY facilitates configuration, finding prices and ordering terminal strips – wieprint is a powerful labeling system for the easy and professional labeling of individual labels as well as of entire series.

    PRESS CONTACT

    WIELAND ELECTRIC GMBH
    Marketing Communication
    Brennerstraße 10 – 14
    96052 Bamberg · Germany

    e-Mail

     

     

    FASIS WTP 1.5 – NARROW WIDTH, EASY HANDLING_2019_04_PT.docx

    2 MB