• 27.11.2018
  • Presse

FASIS WTP 1.5 – NARROW WIDTH, EASY HANDLING 

 

With fasis WTP 1.5, Wieland Electric offers a new series of DIN rail terminal blocks for cable cross-sections up to 1.5 mm2. The terminals convince especially with their narrow width of only 3.5 mm and the smart push-in connection for installation without tools. The easy-to-use push-in connection reduces installation time to a minimum.

fasis WTP 1.5 are available as feed-through and ground blocks with specifications from 0.14 to 1.5 mm2, 17.5 A and 500 V.  In addition, the terminals will be available in the 1/2, 2/2 variants and as multitier blocks. Special blocks for initiator / actor connection complete the terminal block series. fasis WTP 1.5 is a versatile program for safe, quick and spacesaving signal distribution in mechanical and systems engineering.

With wieplan CLICK2BUY and wieprint, Wieland Electric simplifies the use of Din rail terminal blocks even further: The planning tool wieplan CLICK2BUY facilitates configuration, finding prices and ordering terminal strips – wieprint is a powerful labeling system for the easy and professional labeling of individual labels as well as of entire series. 

PRESS CONTACT

WIELAND ELECTRIC GMBH
Marketing Communication
Brennerstraße 10 – 14
96052 Bamberg · Germany

e-Mail

 

Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals