SPS 2024 – 
A Look Back 
at Our Comeback

The SPS trade fair was the perfect kickoff – vibrant, exciting, and packed with highlights. But for us, the safety party is just getting started!

Thank you, SPS 2024 –
This is just the beginning!

Under the motto "safety alive," we made a triumphant return to the SPS and impressively demonstrated how our safety systems make plants more efficient and secure. One of the highlights was our interactive live stations and cocktail bar, which drew numerous visitors and created a unique atmosphere. We look back on a dynamic trade fair filled with engaging conversations and significant interest in our systems and services.

A heartfelt thank you to everyone who visited us at the SPS! For those who couldn’t make it in person, we’ve compiled the key highlights of the event for you. Our experts are happy to assist you even after the trade fair. Simply use our contact or callback form to get in touch!

Go to the Contact Form

Request a callback

Successful ‘Safety Party’:
A Triumphant Comeback

“The SPS trade fair was a fantastic comeback for us – the atmosphere at our booth was vibrant, and the interest from our visitors was overwhelming!

Our creative presentation sparked plenty of conversations and vividly demonstrated our commitment to machine safety. We were especially thrilled with the enthusiasm for our new solutions, such as the samos® PRO MOTION safety controller and the optoelectronic protective devices.

Overall, we are more than satisfied with the consistently positive feedback and strong response. For us, the safety party is just getting started!”

Dennis Münich, Head of PM Safety Systems & Services

TRADE FAIR IMPRESSIONS FROM THE SPS 2024

FACTS ABOUT SPS 2024

Date: 12.11 – 14.11. 2024 
Location: 90471 Nürnberg, Messezentrum 1 Wieland Booth: Hall 8, Booth 230

Opening hours:
Tuesday, 12.11.2024, 9:00 a.m. – 6:00 p.m
Wednesday, 13.11.2024, 9:00 a.m. – 6:00 p.m
Friday, 14.11.2024, 9:00 a.m. – 5:00 p.m

Trade fair page: 
Expo: SPS – Smart Production Solutions

Product Portfolio

OUR SOLUTIONS + PRODUCTS AT SPS 2024

Encoder

Safe incremental encoders are suitable for monitoring speed, position and direction of rotation. They can be connected to standard PLC and PC control systems and are a very robust basic element of industrial control systems.

LEARN MORE

Safe analogue measurement in the removal area

Distance measurement with ultrasonic sensor, analogue signal 4 to 20 mA.

Safe motion monitoring

Safety control with integrated motion functions for safe standstill, speed, direction and position monitoring.

LEARN MORE

 Safety Position Switches

The SLS position switches are used to monitor doors, flaps and moving machine parts.

LEARN MORE

Access Point

Wi-Fi networks offer mobile and wireless access to the local network and therefore also to the end devices in the machine network such as PLCs, drives, visualisations, etc. Our wienet access points can be used flexibly as access points, bridges, clients or LAN-to-LAN VPN routers.

LEARN MORE

Ethernet Switches

Ethernet switches are the ideal starting point for industrial networking. Our devices guarantee reliable and efficient data transfer in your network and support standard functions such as auto-negotiation, auto-crossing and flow control.

LEARN MORE

VPN ROUTERS

Wienet VPN Security Routers and the VPN server portal WIE-SERVICE24 securely connect machines and devices to the Internet. The status of your machines and critical data are available around the clock to enable optimisation by setting machine parameters and carrying out remote maintenance tasks.

LEARN MORE

Software samos® PLAN6

samos® PLAN6 is the licence-free, user-friendly software for standard-compliant programming of safety functions for samos® PRO. samos® PLAN6 supports PLC programmers, electrical designers and developers.
 

LEARN MORE

Safety Interlocking Devices

 The safety switches with guard locking are used to monitor movable and isolating guards.

LEARN MORE

Touch Panel HMI-ECO

All machine data at a glance: HMI panels visualise status messages and diagnostic information reliably during machine operation.

LEARN MORE

Safety Command Devices SNH

The SNH series emergency stop buttons are used to switch off machines and systems. They therefore provide protection for people on or near a machine.

LEARN MORE

RFID SAFETRY SWICHTES - STS

The non-contact safety switches with RFID are used for position monitoring and have the highest level of tamper protection.

LEARN MORE

Safety Light Curtain SLC4

The SLC4 safety light curtains from Wieland Electric are available as base and standard muting variants and therefore offer features that are perfectly suited to your different applications.

LEARN MORE

Safety Services

New machines and retrofitted old machines must be demonstrably safe. This is why we support manufacturers and operators with training and consulting services in the implementation of conformity procedures for standard-compliant risk assessment, verification, validation and documentation.

LEARN MORE

Cascading with SLC4 safety light curtains

Cascading (rear-impact protection) is important for simultaneously safeguarding access and presence areas (vertical and horizontal protective field). A base and a standard muting model act together as a light curtain and stop the machine in the event of an interruption. An additional advantage is a significant reduction in the amount of cabling required.  

OUR TOP INNOVATIONS
In the spotlight:

  • Optoelectronic Safety Devices
  • Safety Controller – samos® PRO MOTION
  • Training – Certified Functional Safety Expert (CFSE)

THE LIGHT SHOW 
FOR MAXIMUM Plant Safety

Visit us at SPS 2024 and discover our new safety light curtains and grids. See how our latest optoelectronic safety devices can meet your safety requirements. Or experience our portfolio digitally right now through the following link.

View safety solutions

 

The Choreographer for Rhythmic Machine Movements

Discover the new samos® PRO MOTION at SPS 2024! Our all-in-one safety controller now offers integrated motion functions for reliable motion monitoring. Experience intuitive parameterization, TÜV-certified function blocks, and more.

View samos® PRO MOTION

 

Dance through the TÜV 
– Become a certified CFSE expert in just 5 days!

We train you to become a TÜV-certified safety expert. In just 5 days, you will learn the regulatory basics and the correct integration of safety-related sensors, logic, and actuators for electrical, pneumatic, and hydraulic systems. From risk assessment to validation and documentation, we empower you to independently carry out the conformity process.

Go to CFSE course overview

Our party guests are thrilled

Our party guests are thrilled


"On behalf of Aptiv, we appreciate Wieland's engagement and expertise as our project partner in enhancing our LOTO program.“

– Rute Teixeira, AS&UX Global Manager EHS&S at APTIV


"Since partnering with Wieland, STIGAL machines now operate with around 4,000 safe inputs and 2,000 safe outputs. Wieland’s safety light curtains protect an area of nearly 1 km, and their connectors secure approximately 0.5 million wires."

– Grzegorz Siejek, Key Account Manager at STIGAL


"Collaboration with Wieland Electric was very positive. We were particularly impressed by the quick support, flexibility with custom solutions, high product quality, and efficient communication. We also appreciated the cooperative support in product development and adaptations.“

– Karl Heinz Schöck, Head of Sales at h.team

DOWNLOADS AND PRESS

You can find more information about our key topics in our press kit for SPS 2024.

Safety - Catalog

0860.1 | 29 MB

safety SERVICE

0870.1 | 8 MB

sensor PRO Katalog

0893.0 | 3 MB

sensor PRO Catalog

0893.1 | 3 MB

Safety Guidelines - Poster

0421.1 | 78 KB

Safety Service - Machine Safety

0875.1 | 477 KB

Product Portfolio (short) - Brochure

0902.1 | 3 MB

FUNCTIONAL SAFETY MANUAL

Our Functional Safety Practical Handbook offers you user-orientated assistance when designing safety solutions. Experienced practitioners and standards experts provide a comprehensive insight into the most important topics relating to functional safety. Application examples and sample solutions help you to put theoretical knowledge into practice.

Convince yourself of our expertise: download the manual or pick up a printed copy at our stand at SPS 2024.

DOWNLOAD

GET YOUR FREE TICKET NOW

THE WAIT WAS WORTH IT – SPS 2024 WAS A HUGE SUCCESS!

With our exclusive Spotify playlist, we got you in the right mood beforehand – and the party really kicked off at the trade fair! The disco vibes in the style of "Saturday Night Fever" set the tone for our grand comeback, making the wait more than worthwhile. Thank you for being part of this unforgettable moment!

Have fun listening!

Our trade fair CONTACT

QUESTIONS? ASK US!

If you require further information about our products and services that we present at the trade fairs, please do not hesitate to contact us. Our trade fair team will be happy to assist you and will endeavour to answer your questions as best as possible.

To the trade fair contact
CALLBACK SERVICE

Don't be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Receive a call from our experts
Arrange a call
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
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals