INSTALLATION COLUMN

Room installation and automation housed attractively. 

CENTRAL ACCESS POINT FOR ALL ROOM FUNCTIONS

It is important to move with the times. This applies in particular to digitization in the education sector. The gesis® installation column is the link for the electrical installation and the solution to all your modern class room automation needs.

In the future, all room and digital functions will be realized per room or classroom with only one column as an access point.  The column offers the necessary installation space for automation devices ranging from simple light and blind control  to efficient room temperature control, air quality and CO2 measurement. The decentralized nature saves space and additional installation effort. In combination with our pluggable installation, a fast and error-free installation -  is created. Rely on the gesis® system from the world market leader for pluggable electrical installations.

Distribution panel: accommodation of decentralized distribution and room automation devices.
 
Fixtures: Cut-outs for on-site installations e.g. loudspeaker and / or clock Installation room for example: automation devices such as gesis® FLEX, network technology or the like Media connections:  (e.g. switches sockets multimedia)  Fixed front / telephone compartment: accommodation of e.g. flush-mounted intercoms, alarm systems, telephone or the like  

FUNCTIONS OF THE INSTALLATION COLOUMN 

LIGHTING

The lighting can be controlled via the automation device in the column and the control units mounted in the front. With the components of the gesis® system the entire lighting system can be wired quickly and easily.

SWITCHES, SOCKETS

Both the column’s sockets and the infrastructure cabling, such as the jumpering channel or various switching elements in the room, are centrally and securely integrated via the column.

MULTIMEDIA

A quick and stable internet connection is realized by means of fiber-optic to copper converter solutions or switches. Other multimedia connections can also be integrated, e.g. SAT-TV, USB, HDMI.

SUNSHADE

The protection from the sun can be operated via the control panel on the column, or automated with smart room automation.

HEATING, VENTILATION, AIR CONDITIONING

Energy-efficient room climate at the touch of a button – adapted to individual needs. All the necessary operating and automation devices can be integrated into the installation column. 

ALARM SYSTEMS

Integrated alarm systems can help assess emergency situations correctly, saving and protecting lives.

APPLICATIONS

ADVANTAGES OF THE INSTALLATION COLUMN

  • Time saving: Coordinated delivery of bodies and distribution panels to the appropriate construction stage. Thanks to the high degree of prefabrication and the pluggable installation, preparatory work such as cable pulling, can be done in advance and the installation column is connected by plug&play.
  • Flexible: The design allows for customization.
  • Decentralization: As a central access point in the classroom, only the installation column is supplied by the building technology. Decentralized distribution takes place in the installation column, saving time and money.
  • Quality: The body of the installation column is made in carpenter quality. The distribution panels are produced and tested according to industry standards.
  • Future-proof: Thanks to the large installation space as well as a distribution panel that offers space for up to 126 DUs depending on the variant, there is sufficient installation space for future adaptations and expansion.
  • Safety: Due to different user levels and attached touch protection, the installation column provides protection against tampering and electric shock.

THE IDEAL SOLUTION FOR PUBLIC BUILDINGS

”The installation column is a visually appealing distributor that offers sufficient space to accommodate both present and future technical fixtures.

TOBIAS HENNEMANN,
PRODUCT MANAGER
 BUILDING SOLUTIONS 

GESIS® INSTALLATION COLUMN BASIC

The Installation Column Basic provides sufficient space for decentralized electrical installation and is the access point for all room functions. It is available for both flush mounting and surface mounting.

The installation column can be completely integrated into the pluggable electrical installation via a flange plate on the distribution panel!

Setup of the gesis® installation column Basic 
Surface mounting 

Features of the surface mounting: 

  • No constructional measures necessary for mounting the installation column
  • Wooden material back wall
  • Fastening through the back wall of the column
  • Room height compensation with adjustable base and ceiling connection element.
  • Base adjustable in steps with fine adjustment for exactly vertical mounting
Flush mounting 

Features of the flush mounting:

  • For the flush-mounted variant, a distinction is made between partially recessed and flush-mounted
  • Partially recessed (min. 105 mm recessed) or flush-mounted (195 mm recessed) possible
  • Suitable installation box in the product range
  • Cable entry from below and above
  • Cleaning cover for correct diagonal
  • Independent of the room height
  • Side or rear wall mounting of the column in the installation box

GESIS® INSTALLATION COLUMN COMFORT

The Comfort installation column offers several enhancements. For example, the swivelling corpus contributes to easier and faster assembly - the swivelling direction can be selected.

Door elements that can be easily opened with the push-to-open function or individually designed cut-outs provide easy access to switches, sockets and media connections. Internal taps are protected by an access authorisation. In this way, individual elements can be securely locked.

The column also offers space for a 5-7 row distribution panel, which is mounted with a cover.

The installation column can be completely integrated into the pluggable electrical installation via a flange plate on the distribution panel!

Setup of the gesis® installation column Comfort 
Surface mounting 

Features of the surface mounting: 

  • No constructional measures necessary for mounting the installation column
  • Fastening through the back wall of the column
  • Ceiling compensation infinitely variable
  • Base adjustable in steps with fine adjustment for exactly vertical mounting
  • Rear wall made of galvanized sheet steel powder-coated

FIND THE SUITABLE COLUMN FOR

YOUR APPLICATION! 

TAKE A TEST NOW!

COMPARISON: BASIC VERSUS COMFORT

 

BASIC

(FLUSH MOUNTED)

BASIC 

(SURFACE MOUNTED)

COMFORT

Installation type
   
Surface mounted
Flush mounted (fully or partially recessed)
Operating concept
   
Elements placed on the front and in the phone compartment accessible toUserUserUser
Open doors, e.g. to access the operation of the protective/switching devicesInstructed person (caretaker)Instructed person (caretaker)Instructed person (caretaker)
Open doors and remove the covers, e.g. to access the operation of the protective/switching devices and the installation levelSpecialistSpecialistSpecialist
Swing the entire column up and open the installation levelSpecialist
Equipment
   
Dimensions (W x D x H)450 x 215 x 2580 – 3460* mm
3 combinable column heights
Height-variable
Room height compensationIntegratedIntegrated
Distribution unit panel with 18 pitch units per row max. 5 rows for operable protection/switching devices5-row5-row5 to 7-row
Distribution panel with flange plate for pluggable installation
Optional lockable door in lower section, e.g. media connections, additional sockets, etc.
Standard colors: white pearl or white matt
Customizable decor

*  Height from 2580 to 3460 mm depending on variant

ROOM AUTOMATION WITH THE GESIS® PLUG & PLAY INSTALLATION.

New energy concepts for public buildings are in demand. Anyone who wants to make energy-efficient and digital educational buildings a reality must adopt the right course now.

Legislators and developer are rightly demanding that planners and operators of new buildings and retrofit measures significantly increase the energy efficiency of buildings, with the effect of achieving climate targets and saving costs and resources at the same time.The transition to smart buildings requires flexible, communications-capable systems and products. Public buildings in particular, such as schools, hospitals, or administration buildings, have to be renovated and brought up to date technologically on a regular basis.

Short timescales and tight completion schedules are often a problem for electrical installers on site.

With our gesis® installation column, building owners and operators can rely on well-prepared, quick, safe, documented, and, above all, error-free installation and room automation according to the plug & play principle – easy to handle and maintain, and flexible to accommodate future changes to the building.

Gesis® COMPONENTS

Connector
Cable assemblies
Distribution options

FROM IDEA TO PROJECT.

What does a building installation using our products mean for you as a planner? What will change in the installation and in the process for you as a contractor?

1. Idea

Innovative solutions are required for innovative building planning/digitization! DECENTRAL and PLUGGABLE are the keywords. For presentation to building owners or decision makers, we will gladly create a concept for you.

AS A PLANNER, PAY ATTENTION TO THE FOLLOWING BASIC CONSIDERATIONS: 

  • What functions are to be integrated?
  • What electronics are to be used?
  • Which room units will be controlled?
  • What construction space is available or will be needed?
  • Will the plant installation be pluggable?
2. Contact us!

We will be happy to advise you and to work with you from the conceptual design stage to the concrete planning and costing, and right through to the invitation to tender.

THE GOAL IS TO SPECIFY AND DEFINE THE INSTALLATION COLUMN:

  • Define electronics and fixtures
  • Distributor size/materials
  • Optimize quantity structures
  • A reset, e.g. of Determine any necessary accessories, such as connectors or cable assemblies.

 

3. Inviting tenders and tendering

We will support you in all matters relating to the invitation to tender.

AS A PLANNER

  • You receive a cost estimate from us
  • We draw up the tender texts together (neutrally as well)
  • You invite tenders for the installation column and accessories
  • We handle the queries from installers

AS THE CONTRACTOR. 

  • You will receive the tender documents from the planner
  • A tender is requested from Wieland Electric in line with the invitation to tender
  • More precise specifications may be necessary based on the invitation to tender
  • As the installation columns are customized, a net tender is produced
  • You produce the cost calculation
4. Execution + order

We deliver the installation column to the required address on schedule and order-ready, together with other components.

AS A PLANNER 

The contractor orders the necessary components:

  • Wieland project manager is appointed
  • Layout plan and EPLAN are created
  • Final approval by the contractor’s signature
  • The installation columns are manufactured and individually tested in accordance with applicable standards and guidelines
  • Handover of documents and plans to the contractor

AS THE CONTRACTOR.

After the contract has been awarded, you order the installation columns:

  • Wieland project manager is appointed
  • Layout and wiring are agreed, and optimizations are targeted based on the actual conditions
  • Delivery and logistics are discussed
  • Drawings are produced by Wieland Electric
  • Client gives go-ahead for production, any sampling as applicable
  • Production at Wieland Electric in line with the agreements
5. Further services

If anything else arises, our team on site and in Bamberg will be on hand to help you whenever you need us.

Technical Support: 
Phone: +49 951 9324-996  
building@wieland-electric.com 

On-site contact partner via our head office: 
Phone: +49 951 9324-0 
info@wieland-electric.com

 

DOWNLOADS

Installation Column – Customized Solutions – Brochure

0404.1 | 7 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

gesis® ELECTRONIC - Catalog

0700.1 | 5 MB

gesis® Indoor - Catalog

0670.1 | 32 MB

contact

Do you need further information?
Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call