HELLO SHOP
REQUIREMENTS
The number of electrical consumers in retail spaces is constantly increasing, which poses a challenge for electrical installations. Our pluggable, flexible system approach can solve many of these challenges in practice. Short installation times, manageable costs, and flexible adaptability are a feature of our solutions.
PLUG & PLAY IN RETAIL SPACES
Take a look at our smart solutions with plug connector systems used for lighting and infrastructure cabling all the way to the shelf socket.
FAQ
In principle, Wieland’s integrated system can be used in all shop installations. Examples include home furnishing stores, specialist retailers, food and non-food shops, and many other retail spaces.
Wieland’s solutions range from basic energy distribution infrastructure to shelf lighting.
The installation is carried out by qualified electricians and electrotechnically instructed persons.
Yes, this is one of the advantages of Wieland’s plug&play system. Detailed explanations of the installation specifications can be found in our white paper “Compliant electrical installation for retail spaces”.
The Wieland system is approved according to IEC 61535 and installed in compliance with VDE0100.
Wieland has collaborated with Display & Design Schulz to develop a new wall-rail system that makes on-site replacement at the point of sale extremely easy and tool-free.
Yes, sockets can be linked together using the continuous conductor and contact system. These configurations have been tested and confirmed by the Wieland laboratory.
The gesis® modular system allows sockets to be integrated easily into the shelving system.
Thanks to universally pluggable products, pop-up areas can be electrified easily and quickly.
Yes, the additional component can be plugged into the system. In the event of a fault, an acoustic signal announces that it has been triggered.
Layout changes and optimizations are the rule, particularly in retail. Wieland’s prefabricated and pluggable components can be reused here in the new structures quickly and easily.