WINDOW BLINDS
(KNX, RELAIS+ SMI)

Dezentral automation saves cable material

less is more: RESOURCE-SAVING CABLING FOR window blinds

Sun protection devices make a considerable contribution to room comfort inside buildings. We offer resource-saving installation options for shade systems. With our decentralized KNX systems gesis® FLEX and gesis® EIB V, the effort involved in cabling for sunshade systems can be reduced massively. Ideally, the actuators are supplied via a 7-pole gesis® NRG flat cable which provides both three-phase current and the KNX network. For controlling modern SMI drives there is also a corresponding gesis® FLEX KNX SMI gateway.

your advantages

Low resource usage

Save on cable material thanks to decentralized control of sunshade drives.

Clear interfaces & 100% clarity

The instantly available manual control level of the gesis® FLEX modules makes this possible: profit from clear interfaces between the various assembly sections.

Transparent structures

Use of a 7-pole flat cable to supply the modules leads to a clear installation structure. 

BEST CHOICE – YOUR PERFECT SOLUTION FOR THIS APPLICATION

This application can be fully implemented using the products from our Best Choice program. Our plug-in solutions guarantee maximum efficiency, reliability, and precision – perfectly tailored to your requirements.

FULLY IMPLEMENTABLE WITH BEST CHOICE PRODUCTS

  1. Perfectly tailored: All components are specifically designed for this application.
     
  2. Quick availability: Optimized inventory ensures you receive your products immediately – no waiting times.
     
  3. Efficient and simple: Plug & Play saves time, reduces errors, and simplifies installation.

CONFIGURABLE IN THE BUILDING SOLUTIONS CONFIGURATOR

Use the Building Solutions Configurator to plan your electrical installation quickly, precisely, and individually – based on the proven products of the Best Choice program. Whether pre-configured options or custom solutions, the Configurator offers you maximum flexibility and efficiency for your application.

DOWNLOADS

HELLO BUILDING – Brochure

0431.1 | 10 MB

gesis® ELECTRONIC - Catalog

0700.1 | 5 MB

gesis® NRG - SMART SUPPLY - Brochure

0663.1 | 4 MB

gesis® Indoor - Catalog

0670.1 | 32 MB

contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call