COMMUNICATION AREAS 
(LOCALLY SWITCHED)

Pluggable from the power supply to the luminaire

OUR FAST, SAFE AND FLEXIBLE CABLING

Lighting installation in buildings according to our motto: quick, safe, and flexible. Our gesis® CLASSIC system enables easy and error-free assembly. It allows a free choice of connection technology for the luminaires: from a connection cable pre-assembled by the luminaire manufacturer with gesis® CLASSIC to a traditional device connector (snap-in) and through to a flexible adapter. In confined spaces you can switch to the smaller gesis® MINI system. The switch modules are also available for the pluggable integration of switches or buttons for local operation.

gesis classic

YOUR LIGHTING INSTALLATION 
– QUICKLY PLANNED, PRECISELY EXECUTED!

We make it easy to get started with custom electrical solutions for building lighting installations. With the Building Solutions Configurator, you can quickly and easily plan plug-and-play electrical installations and configure your first solution in just a few minutes. Choose from our pre-configured options (optimized for efficient, proven results) or start your custom configuration right away:

EXPLOIT THE STRENGTHS OF PLUGGABLE LIGHTING CABLING:

Safe

The directly pluggable luminaires do not have to be opened for electrification. This means that the industrial manufacturing standard can also be maintained on-site.

Installed quickly

The installation can be carried out in an entirely pluggable manner. This prevents any laborious cutting, baring, stripping, or clamping of the cables. The installation process is quick, easy and error-free.

Flexible

Comprehensive pluggable supply to premises means that changes or extensions can be realized at any time without any effort.

BEST CHOICE – YOUR PERFECT SOLUTION FOR THIS APPLICATION

This application can be fully implemented using the products from our Best Choice program. Our plug-in solutions guarantee maximum efficiency, reliability, and precision – perfectly tailored to your requirements.

FULLY IMPLEMENTABLE WITH BEST CHOICE PRODUCTS

  1. Perfectly tailored: All components are specifically designed for this application.
     
  2. Quick availability: Optimized inventory ensures you receive your products immediately – no waiting times.
     
  3. Efficient and simple: Plug & Play saves time, reduces errors, and simplifies installation.

CONFIGURABLE IN THE BUILDING SOLUTIONS CONFIGURATOR

Use the Building Solutions Configurator to plan your electrical installation quickly, precisely, and individually – based on the proven products of the Best Choice program. Whether pre-configured options or custom solutions, the Configurator offers you maximum flexibility and efficiency for your application.

DOWNLOADS

HELLO BUILDING – Brochure

0431.1 | 10 MB

gesis® ELECTRONIC - Catalog

0700.1 | 5 MB

gesis® Indoor - Catalog

0670.1 | 32 MB

contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call