© Ruby Hotels - All rights reserved.

ELECTRICAL INSTALLATION FOR HOTEL ROOMS & BUILDINGS

The modern hotel industry is facing ever-increasing challenges and opportunities, particularly in the area of electrical installations. We understand the unique requirements of this industry and rely on structured, pluggable installations.

CHECK IN AND SWITCH OFF!

The smooth electrical installation of hotel projects, whether renovations or new builds in modular or conventional construction, is crucial for timely commissioning.

The best way to achieve this is to rely on Wieland. Our comprehensive system solutions for the electrical installation of hotel buildings support reliable energy distribution, intelligent room automation, suitable lighting and effective sun protection. At the same time, we offer building owners maximum cost-effectiveness, electrical planners sophisticated solutions, installers fast, simple and safe installation and hotel operators minimised downtimes during operation.

© Ruby Hotels - All rights reserved.

"Through our plug-in solutions, we demonstrate that electrical installations can be sustainable, flexible, and successful. We are setting new standards, especially in implementing modular designs in the hotel industry." 

Robert Gerhäußer, Head of Sales Germany Building Solutions, Wieland Electric GmbH

ELECTRICAL INSTALLATION IN HOTEL CONSTRUCTION: 
FROM CHALLENGES TO OPPORTUNITIES WITH PLUGGABLE SOLUTIONS

⚙️ THE CHALLENGE

The hotel industry faces numerous challenges when it comes to electrical installations, including the pressure to complete installations in a short space of time, the need to keep costs under control and at the same time comply with standards and regulations. The ongoing shortage of skilled labour in the electrical installation sector makes implementation even more difficult. In addition, successful planning requires the ability to scale up and integrate different manufacturers of equipment such as switches, sockets, room automation devices, lights and fans. These diverse requirements often make conventional cabling systems inefficient and inadequate.

🚀 THE OPPORTUNITY

The integration of pluggable electrical installation systems opens up a wide range of opportunities for hotels. In particular, the high level of scalability is of crucial importance, as hotels often have different requirements for their electrical infrastructure. A high degree of prefabrication means that time-consuming installation work can be minimised, which in turn helps to overcome the increasing shortage of skilled labour. This efficient prefabrication also enables improved coordination and optimisation of the entire construction process, which ultimately leads to faster completion of the project.

🔧 THE SOLUTION

Our customised solutions for pluggable electrical installations not only offer you the safety and reliability of conventional systems, but go above and beyond. With gesis®, we rely on state-of-the-art technologies that enable you to install or replace electrical components quickly and easily with a very high degree of prefabrication. This increases our adaptability to changing requirements and optimises the energy efficiency of your hotel rooms.

FROM CHALLENGES TO OPPORTUNITIES: 
OUR EFFICIENT ELECTRICAL SOLUTIONS FOR HOTELS

A hotel often epitomises a temporary home. With this in mind, we design our electrical solutions with a clear goal in mind: every aspect, from functionality (with a focus on room automation) to sustainability (emphasised by energy-efficient electrical installations) and adaptability (especially in the case of subsequent room changes), should correspond to the comfort and familiarity of your own four walls. After all, guests like to stay in an environment where they feel at home and will always return.

Structured cabling: 
energy distribution in the area

The structured cabling of the hotel rooms can be realised quickly and easily with a 10 mm² gesis® NRG flat cable. Prefabricated distributors are used in the rooms, each of which is fed by the flat cable. If required, automation systems such as KNX or similar systems can also be integrated into the overall system via additional plug-in coding.

ROOM INSTALLATION WITH DISTRIBUTOR AND INTEGRATED AUTOMATION SOLUTION

The pre-assembled and pluggable system distributor in the hotel room can be customised. It serves as an interface to the pluggable infrastructure in the room and connects all cables to the electrical consumers such as sockets and lights. If prefabricated modules are used, particularly in wet rooms, the distributor could already be integrated, which would save additional installation work.

ROOM CABLING LEVEL
PLUGGABLE AND EFFICIENT

The wiring in the rooms, whether for switches, window contacts, lights, blinds or heating, ventilation and air conditioning units, is pluggable. We will be happy to help you plan your customised concept.

Integrate switches and sockets into the system

Switches, whether conventional or electronic, and sockets are usually installed on site and are a time-consuming and cost-intensive factor. By using completely pre-assembled systems, you can significantly reduce your installation times and minimise sources of error on site.

YOUR ELECTRICAL INSTALLATION 
– QUICKLY PLANNED, PRECISELY EXECUTED!

Whether you're managing a boutique hotel or a large chain, our solutions are designed to meet your unique electrical installation requirements, making it easy to get started with custom electrical solutions for your hotel. With the Building Solutions Configurator, you can plan plug-and-play electrical installations in no time and configure your first solution in just a few minutes. Choose from our pre-configured options (optimized for efficient, proven results) or start your custom configuration right away:

THE MOST IMPORTANT ADVANTAGES YOU WILL BENEFIT FROM

✅ Quick, easy and safe installation:


Industrially prefabricated components, directly pluggable end users, set solutions for efficient logistics and simple on-site assembly enable fast, user-friendly and safe installation.

✅ If a problem does occur:


Operating equipment will inevitably break down during operation. Thanks to our plug-in systems, defective equipment can be replaced quickly so that rooms can be let again quickly.

✅ Collaboration without electrician training:


After training and under specialist supervision, individuals without formal electrician training can use Wieland plug-in systems, aiding in addressing skilled labor shortages. However, a trained electrician must oversee and guide electrical tasks.

✅ Link between trades and suppliers:


The system facilitates the integration of diverse trades such as electrical, HVAC, and automation. We achieve this by incorporating products from our partners or accommodating your preferred manufacturers. This approach streamlines cabling processes, leading to enhanced clarity and efficiency.

✅ Plug-in systems for inaccessible areas:


We are pleased to confirm that the Wieland gesis® and RST® plug-in systems can also be installed in inaccessible areas. This makes electrical installation considerably easier and opens up possibilities for innovative solutions.

THE RIGHT SOLUTION FOR EVERY TRADE

ENERGY SUPPLY

Our recommendations and services for power supply:

  • Conventional wiring, where every extension with new distribution and junction boxes increases the electrical chaos, is long outdated. Pluggable electrical installation systems offer outstanding advantages in terms of overview, efficiency and expandability - without doubt the better way for modern and effective energy distribution.
     
  • From floor distribution to socket outlets, Wieland offers solutions for connecting individual rooms and integrating socket outlets, room automation devices and other end devices into the electrical network.

INTELLIGENT CABLING SOLUTIONS FOR HOTEL BUILDINGS

INFRASTRUCTURE CABLING

The hotel rooms are supplied via a flexible busbar with a high wire cross-section. This ensures clear structures in the installation level of the corridor area.

Learn more

LIGHTING

Our recommendations and services for lighting cabling:

  • In the "lighting" trade, we focus on the cabling of luminaires, using distribution blocks and possibly integrating dedicated infrastructure cabling and local operating or motion sensors (conventional via KNX or DALI).
     
  • Due to the considerable installation effort and use of raw materials, we recommend replacing the traditional method of installing automation devices centrally with decentralized actuators. Specifically, we do this with system distributors, which we adapt to the customer's specific requirements.
     
  • If no I&C technology is required, we recommend the use of gesis® FLEX. This KNX-based system can also handle sun protection and the integration of conventional switches.

LIGHTING CABLING IN HOTEL ROOMS
 

LIGHTING CABLING - SWITCHED

Lighting installation in buildings according to our motto: fast, safe and flexible. Our gesis® CLASSIC system enables simple and error-free installation. The connection technology of the luminaires can be freely selected: from a connection cable pre-assembled by the luminaire manufacturer with gesis® CLASSIC to a classic device connection (snap-in) and a flexible adapter.

Learn more

LIGHTING CABLING - REGULATED, DALI OR 1-10 V

The demands placed on modern hotels are increasing, and flexible control of individual luminaires or groups of luminaires is required depending on the time of day and room usage. We take care of the simple and safe power and signal supply: With our gesis® CLASSIC cables, distributors and connection components, DALI luminaires, for example, can be supplied in the simplest possible way. The connection technology for the luminaires can be selected flexibly.

Learn More

DECENTRALIZED ROOM AUTOMATION

Our recommendations and services for room automation:

  • If the project is limited to the room automation functions of lighting, blinds, the control of heating and cooling valves and the integration of conventional push buttons, we recommend the use of gesis® FLEX and KNX sensor technology.
     
  • If I&C technology is also used in addition to these functions, for example for air conditioning or controlling the fresh air supply, we will install the necessary automation devices in a system distributor and make it completely pluggable.
     
  • Both systems are characterized by their strictly decentralized structure and thus contribute to the conservation of resources right from the installation phase.

ROOM AUTOMATION IN HOTEL ROOMS
 

DECENTRALIZED ROOM AUTOMATION (KNX)

For Wieland, the "room automation" trade is all about decentralized KNX building automation. We focus on gesis® FLEX, but this can also involve system distributors with KNX components from third-party manufacturers. "Room automation" because KNX systems usually only implement local regulation and control. This is absolutely sufficient for the vast majority of applications in small to medium-sized buildings.

Learn more

SYSTEM DISTRIBUTOR

You will also find the smart and efficient solution for your project business among our system distributors. From power and signal distribution to applications in the I&C sector and complete room solutions - we have just the right thing for you.

learn more

SUNSHADE SYSTEMS AND SUN PROTECTION

Our recommendations and services for darkening:

  • The advantage of a decentralized installation becomes particularly clear in this application. In conventional systems (4-wire wiring), each motor must be controlled individually, which leads to considerable wiring effort.
     
  • We recommend the use of gesis® FLEX here. This KNX-based system also enables the integration of lighting control.
     
  • When the SMI (Standard Motor Interface for blind applications) bus system is used, up to 16 drives can be connected in parallel. For this purpose, we use our 5-pole systems. Depending on the system situation, our flat cables gesis® NRG, cable systems such as gesis® CLASSIC, or outdoors RST® MINI fit.

SUN PROTECTION AND SHADING IN HOTEL ROOMS
 

WINDOW BLINDS (KNX, SMI)

Sun shading devices make a significant contribution to room comfort. We offer you resource-saving installation options for electrotechnical installation. With our decentralized KNX systems gesis® FLEX, you can control 230 V and 24 V DC drives and, if required, provide decentralized protection. Ideally, gesis® FLEX is supplied via a 7-pole gesis® NRG flat cable, which provides both three-phase current and the KNX network. For the control of SMI drives, we rely on electronics from partners and thus offer you a completely pluggable system from automation to motor connection.

learn more

YOUR NEXT STEPS: 
START PLANNING

OUR PLANNING TOOLS

For architects and electrical planners, computer-aided planning methods are indispensable when reliable information is required in advance on the scope of design, time specifications and cost development of a project:

  • BUILDING SOLUTIONS CONFIGURATOR: The design tool, ideal for beginners, allows for quick and easy configuration of applications from the pluggable electrical installation, enabling you to effortlessly and efficiently plan your project.
     
  • GESIS® PLAN: This software is the perfect tool for experienced electrical planners. With gesis® PLAN, you can plan pluggable electrical installations in 3D using proven systems such as gesis® and RST®.

CONTACT OPTIONS AND SUPPORT

Wieland Electric supports its customers worldwide as a competent partner with comprehensive services and service offerings and provides support in the design, planning and implementation of smart electrical installations:

  • Contact us via our contact form to receive direct support from our team of experts for specific questions or requirements.
     
  • Electrical installers can start their planning with an initial consultation to discuss customized solutions.
     
  • For electrical designers, we offer comprehensive project and design support resources at all stages.

INDIVIDUAL LOGISTICS

You are welcome to draw on our experience and expertise in planning and construction. Depending on the construction method, we can adapt our deliveries and services to your requirements. Talk to us about this:

  • Delivery according to defined construction zones
  • Deliveries during defined time windows
  • Direct delivery to the point of use (storey, room) for optimum efficiency on site.

OTHER ELECTRICIANS AND PLANNERS LIKE YOU 
HAVE ACHIEVED REMARKABLE RESULTS WITH OUR SOLUTIONS

OUR success story WITH 
RUBY HOTELS

Our solution for the pluggable electrical installation forms the basis for the plug + go system from our system partner JUNG, which makes pluggable switches and sockets compatible. Both systems were used for the installation of the hotel rooms. This is a pre-assembled solution that enables simple installation in walls and furniture and integrates seamlessly into the room furnishings. These modular, decentralized and directly pluggable systems are tailor-made for the hotel industry and offer the flexibility to easily adapt to changing usage requirements.

"The pluggable electrical installation with plug + go allows us to install quickly, effectively and safely. And as the units from JUNG are all tested, wiring errors are ruled out with the plug + go combinations. Simply a new type of electrical installation in buildings."

Andreas Schöpf, Project Manager Elektro W. Böhme GmbH

© Ruby Hotels - All rights reserved.

Thyssen Krupp office building 
Essen

The Circle (office + Hyatt Hotel) 
Kloten, Airport Zürich

Marienturm
Frankfurt

PROVEN EXPERTISE IN OUR KEY INDUSTRY

Pluggable 
building installation

With a rich heritage in the electrical industry, we have many years of experience and extensive know-how. Our expertise spans decades, during which we have continuously worked on the development and improvement of pluggable electrical installation systems.

More about building technology

SIMPLY PLUGGABLE

The quick and structured installation with industrially prefabricated components saves time and money. The flexible modular system can be easily extended or modified even years later. This means that the installation remains flexible over the life of the building, even with dynamic area layouts.

pluggable electrical INSTALLATION

CLEARLY DECENTRALIZED

Complex energy distribution or room automation can be implemented more easily and efficiently with a decentralized cabling structure. This saves time and money - not only during planning, but also when it comes to subsequent extensions or adaptations.
 

DEcentralized electrical INSTALLATION

BETTER SUSTAINABILITY

Decentralized, pluggable energy distribution with gesis® reduces the total cable length required by up to 80 %. This results in less power loss, reduced material consumption, less waste and therefore an improved carbon footprint thanks to the pluggable, decentralized electrical installation.

ONE SYSTEM FOR ALL BUILDING TYPES

Whether you are planning the installation for a new high-rise building, a hotel, a public building or a series of residential buildings, a pluggable electrical installation always has decisive advantages over conventional cabling.

PROVEN APPLICATIONS FOR EVERY TRADE

As a planner, you have to take into account a large number of trades and implement their requirements and change requests. We support you with tried-and-tested applications and perfectly coordinated components.

DISCOVER OUR OFFER - 
TAILORED TO YOUR CHALLENGES

ELECTRICAL PLANNER

We know that you have a great responsibility as a planner and would like to support you in mastering this task more easily. That's why we offer you modern planning tools and product configurators, tried-and-tested applications for every type of building and requirement, as well as a wide range of training opportunities and professional services.

ELECTRICIAN

We understand the complex requirements of electrical installation and know that electrical installers face new challenges every day, whether it's due to constantly evolving technology, changing standards or individual requirements in different construction projects. Please do not hesitate to contact us using the contact details provided to discuss your specific requirements.

BEST CHOICE – YOUR PERFECT SOLUTION FOR THIS APPLICATION

This application can be fully implemented using the products from our Best Choice program. Our plug-in solutions guarantee maximum efficiency, reliability, and precision – perfectly tailored to your requirements.

FULLY IMPLEMENTABLE WITH BEST CHOICE PRODUCTS

  1. Perfectly tailored: All components are specifically designed for this application.
     
  2. Quick availability: Optimized inventory ensures you receive your products immediately – no waiting times.
     
  3. Efficient and simple: Plug & Play saves time, reduces errors, and simplifies installation.

CONFIGURABLE IN THE BUILDING SOLUTIONS CONFIGURATOR

Use the Building Solutions Configurator to plan your electrical installation quickly, precisely, and individually – based on the proven products of the Best Choice program. Whether pre-configured options or custom solutions, the Configurator offers you maximum flexibility and efficiency for your application.

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 32 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

DISTRIBUTION BOXES - Brochure

0702.1 | 17 MB

gesis® ELECTRONIC - Catalog

0700.1 | 10 MB

Modular Construction – Focus Prefab Brochure

0442.1 | 25 MB

STAY IN TOUCH 
WE ALWAYS HAVE AN OPEN EAR FOR YOU

ALWAYS WELL CONNECTED!

Do you have any questions or need support with pluggable electrical installations in hotel buildings? 

Give us a call, send us a message or arrange a callback from one of over 1,700 Wieland pioneers - and benefit from the application knowledge and experience of a global market leader.

Monday to Friday from 8:00 a.m. to 5:00 p.m.

Phone: +49 951 9324 996
E-Mail: building@wieland-electric.com

* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.
CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange callback
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
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloadsWhitepaper
Company
BackCompanyAbout usPurchasing & QualityNewsCredentials
Career
BackCareerWieland as an EmployerPupilsStudentsGraduatesExperienced Professionals