samos® PRO
SAFETY CONTROLLER
samos® PRO is the modular and programmable safety controller with intuitive software
SOFTWARE-PROGRAMMABLE SAFETY CONTROLLER
samos® PRO is the most compact, modular and programmable safety controller for machine and plant engineering. Safety functions are parameterised in compliance with standards using the intuitive and licence-free samos ® PLAN6 software. The focus is on user-friendly, standard-compliant implementation and simple integration into higher-level systems. The control system offers integrated Ethernet protocols and interfaces for this purpose.
Features OF THE SAFETY CONTROL SYSTEM
- Licence-free, intuitive samos® PLAN6 security software
- PROFINET IO, EtherNet/IP and Modbus TCP communication protocols integrated in the base module
- Compact base module with up to 20 inputs and outputs including terminals
- Optimum scalability thanks to a wide range of digital and analogue expansion models and gateways for all common industrial fieldbuses
- Operating temperature range from -25°C to +65°C
- Simple, intuitive and fast programming, verification and validation
- Cost-optimised thanks to customised, modular adaptation options
- Use at extreme temperatures
SAMOS® PRO COMPACT
STARTER-SET
The simple entry into the samos® safety world.
Test our safety system with our samos® PRO Starter-Set.
NOW ALSO WITH MOTION FUNCTION!
SAMOS® PRO MOTION
samos® PRO MOTION - All in one safety controller for motion monitoring
- Motion integrated in the base module for safe standstill, speed, direction and position monitoring
- Intuitive parameterisation with 6 TÜV-certified motion function blocks
- Simple monitoring of vertical and slow-moving axes with configurable speed and position windows
- High availability and safety despite vibrations
- Increased safety level through redundancy and shaft break detection
THE BASIC MODULES IN COMPARISON
SAFETY SOFTWARE SAMOS® PLAN6
samos® PLAN6 is the license-free, user-friendly software for standard-compliant programming of safety functions for samos® PRO safety controllers. samos® PLAN6 supports PLC programmers, electrical designers and developers.
All functions are designed for user-friendly operation:
- Easy hardware selection via automatic module configuration
- Application-specific, TÜV-certified libraries with over 65 function blocks
- Special libraries for analog value processing, muting and presses
- Fast verification and validation through oscilloscope function in off- and online mode
- Automatic, configurable documentation at the push of a button
MODULAR SYSTEM DESIGN
FOR CUSTOMIZED SAFETY SOLUTIONS
Thanks to its modular system structure, samos® PRO implements safety functions efficiently and in a customized manner. With pluggable expansion modules, the safety controller is also suitable for large systems.
BASIC MODULE - COMPACT
- Integrated Industrial Ethernet protocols: PROFINET, EtherNet/IP, Modbus TCP
- Switching capacity of 4 A on each output pair
- Compact housing with 45 mm width
- 16 safe inputs, 4 safe outputs
- Use in extreme temperatures from -25°C to +65°C
- Flexible programming via mini-USB, Ethernet and removable SD memory card
- Connection via terminal blocks (screw or push-in terminal)
- On-site diagnostics via integrated LEDs and remote diagnostics via Ethernet interfaces
BASIC MODULE - MOTION
Samos® PRO MOTION combines the features of samos® PRO COMPACT with the functionalities of a motion safety controller.
- Motion safety functions integrated in accordance with EN 61800-5-2:
- Safe standstill monitoring
- Safely reduced speed (SLS)
- Safe speed range (SSR)
- Safe speed monitoring (SMS)
- Safe direction of rotation (SDI)
- Safe position monitoring (SLP)
- 4 fast and safe motion inputs with 70kHz
Digital modules
- Expandable with up to 12 digital I/O modules
- Up to 116 safe inputs
- Up to 56 Safe Outputs
Analog modules
- Monitoring of force, temperature, pressure, flow, distance, inclination and flow rates
- Up to 48 analog sensors can be connected in 2/3/4-wire technology
- Easy programming of limits, ranges, ratios and differences with application-specific, TÜV-certified function blocks
GATEWAY MODULES
- Support of CANopen, PROFIBUS and EtherCAT via external gateways
- Parallel use of up to 2 external and one internal gateway
- Possibility of remote diagnosis
TO THE EXTERNAL GATEWAYS
SAFE RELAY FOR DRIVE MONITORING
- Sensor-less standstill monitoring
- Standstill monitoring via HTL encoder or initiators
- PL e / SIL 3
- Pluggable terminals with screw or push-in connection
- Up to 8 A switching power
Certified safety
samos®PRO COMPACT is also certified for your safety application.
- IEC 60204-1/IEC 62061/EN 13849-1: Safety of machinery
- EN 692: Mechanical presses
- EN 693: Hydraulic presses
FUNCTIONAL SAFETY
PRACTICAL HANDBOOK
With the Functional Safety Practical Handbook, we offer you user-oriented assistance in designing safety solutions. Experienced practitioners and standards experts provide a comprehensive insight into the most important topics relating to functional safety. Application examples and sample solutions help to put theoretical knowledge into practice.
DOWNLOADS
CAREFREE TO CE MARKING -
WITH THE WIELAND SAFETY EXPERTS
Safety has been our daily business – for more than 30 years. On the way to CE marking and safe operation, we are your reliable partner and contribute our experience to your project. Whether training or consulting: We put together your individual all-round carefree package for thestandard-compliant implementation of your machines. We support manufacturers and operators either in specific sub-steps such as inspection and overrun measurement, risk assessment of machines or validation of safety functions according to EN ISO 13849-2, or we accompany them holistically through the CE process up to CE conformity assessment according to machine directives.