ELECTRO-MECHANICAL SAFETY SWITCHES 

Sensor PRO - safety position switch

sensor PRO safety position switches are ideally suited for monitoring the position of moveable guards and machine components to enable safe as well as reliable applications.

sensor_pro_snh

COMPACT, RUGGED + CUSTOMIZED ELECTRO-MECHANICAL SAFETY SWITCHES

sensor PRO safety position switches guarantee reliable position monitoring in any industrial application. Tool-free adjustments of the actuating device and a huge number of variants allow an easy and customized installation on-site. The small dimensions, the robust housing and the actuating device made of metal are ideally suited for space limited and rough operating conditions. 

CHARACTERISTICS OF THE SENSOR PRO SAFETY POSITION SWITCHES 

  • Tool-free turning and changing of actuating device
  • Various actuators with adjustable levers available
  • Compact design of housing
  • Variants with different contacts available
  • Robust design

ADVANTAGES OF THE SENSOR PRO SAFETY POSITION SWITCHES

  • Easy and quick mounting on-site
  • Simple adjustment for any application
  • Suitable for applications with limited space
  • Customized solutions in terms of installation
  • Reliable use in harsh environments

VARIANTS OF ACTUATORS PROVIDE MAXIMUM FLEXIBILITY IN INSTALLATION AND USE

actuators

A wide range of actuators with adjustable levers enables a highly flexible and customized installation on-site. The tool-free adjustment of the actuators makes installation even more easier.
 

VIEw products

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 29 MB

Safety Service - Machine Safety

0875.1 | 477 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call