INDUSTRIAL ETHERNET

Unmanaged Industrial 
Ethernet Switches

Unmanaged Ethernet Switches are the ideal solution for regulated data management in small networks with manageable data volumes. 
 

EASY NETWORK CONTROL

Unmanaged Ethernet switches are the ideal starting point for industrial connectivity. Our devices guarantee a reliable and efficient data transfer in your network by supporting standard features like auto-negotiation, auto-crossing, and flow control to ensure an automatic adaption to widely varying transmission speeds. They do not need any type of configuration or programming and can therefore directly be applied in your application. The wide range of switches (with different port numbers, housings, PoE, norms & approvals) are designed to match your expectations in even the harshest environments and most challenging applications.

FEATURES OF THE UNMANAGED ETHERNET SWITCHES

  • Quick & easy commissioning by plug & play
  • Wide variety of port numbers supporting Fast Ethernet, Gigabit and Jumbo frames
  • Compact housing (25 mm width)
  • Up to 4 small form-factor pluggable (SFP) and optical fiber ports
  • Power-over-Ethernet (PoE) features (IEEE 802.3 af/at)
  • Wide temperature range and IP67 versions

ADVANTAGES OF THE UNMANAGED ETHERNET SWICHTES

  • Minimize the time to set up your network infrastructure
  • Higher productivity by highest network availability
  • Allows integration into the most confined spaces and saves space in your cabinet 
  • Reliable and secure connection of remote networks with reduced cross-talk
  • No additional wiring needed to power peripherals like IP cameras or IP phones
  • Reliable long-term use in harshest environments

DIFFERENT VARIANTS FOR DIFFERENT PURPOSES

Unmanaged Switches are the ideal solution

  • Quick, simple commissioning
  • Small networks (manageable data volumes)
  • Use in restricted areas
  • Simple interface conversion
  • Applications without the need for remote diagnosis
  • Cost-effective applications

Unmanaged Fast Ethernet Switches – wienet UMS Series

Unmanaged Fast Ethernet switches to organize the data traffic in small networks with low data flow

  • Up to 16 RJ45 ports and 8 M12 ports
  • Device with IP67 rating available
  • Compact housing (25 mm width)
  • Options with FOC ports to interface with fiber optics
  • Cost-effective solution
  • Redundant power supply

    VIEW PRODUcT
     

Unmanaged Gigabit Switches – wienet UMS-G series

Unmanaged Gigabit switches to organize the data traffic in small networks

  • Up to 20 RJ45 ports and 16 RJ45 Gigabit ports
  • Power over Ethernet Voltage Boost for PoE+ applications (i.e. full 30W on every PoE port) that makes a separate power supply redundant
  • Multifunctional SFP ports for flexible port extension or fiber optic applications
  • Compact housing (25 mm width)
  • Cost effective solution
  • Redundant power supply

    VIEW PRODUcT
     

Unmanaged Advanced Gigabit Switches – wienet UMS-A series

  • Up to 10 RJ45 Gigabit ports
  • Power over Ethernet Voltage Boost for PoE+ applications (i.e. full 30W on every PoE port) that make a separate power supply redundant
  • Multifunctional SFP ports for flexible port extension or fiber optic applications
  • Operating temperature from -40°C to +75°C
  • Redundant power supply

    VIEW PRODUcT

DOWNLOADS

Industrial Network - wienet SWITCHES - Brochure

0801.1 | 6 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call