UNINTERRUPTIBLE POWER SUPPLIES, DC/DC CONVERTERS, REDUNDANCY MODULES

WIPOS BACKUP

By fitting your important devices with the uninterruptible power supply (UPS) from Wieland Electric, you can protect them not only from power outages but also from temporary undervoltage and overvoltage. With the matching redundancy modules you will be able to maximize the availability of paralleled power supplies.

wiepos_backup

UNINTERRUPTIBLE POWER SUPPLY

The key features of the new UPS module 20-960:

  • Connection to DC bus 12 to 55V
  • Compatible with any battery technology
  • Usage even with supercaps
  • For any battery/supercap voltage 12 to 58 VDC
  • Monitoring of the battery condition
  • Connection to other systems with Modbus / USB port
  • Programmable DC/DC conversion
  • Best price-performance ratio
  • Detailed diagnostics
  • Exchangeable fuses

TECHNICAL DATA

wipos UPSUPS 24-30UPS 20-960 
UPS-DC/DC combination devise
Input DC22,5-28 V / 35 A12-48 V / 20 A
Output DC22-27,5 V / 30 A12-48 V / 20 A
Data links  
wipos redundancy moduleR20
Input DC21-28 V / 20 A
Output DC24 V / 20 A
Data link 

DOWNLOADS

FULL ENERGY - wipos - Catalog

0821.1 | 5 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call