avoid errors. 
save time.

The pluggable building installation from Wieland Electric.

PLUGGABLE INSTALLATION SYSTEMS INDISPENSABLE FOR BUILDING PLANNERS AND ELECTRICIANS

You are involved in electrical planning and installation? Sure that you are facing tight deadlines, a lack of qualified staff and strained financial resources – and many annoying questions determining your daily work like: Are there smart solutions for lighting, power supply or room automization in office buildings? How to adapt existing functional buildings to new demanding concepts?  

The answer to all these questions: our pluggable electrical installation systems!   
And our new white paper – well-structured, full of ideas and solutions...  

  • ... how to discover new perspectives in structuring power supply, lighting and shelf systems in shops and retail areas!
  • ... how to find new ways to optimize your modular prefabrication concepts!
  • ... how to shape your outside areas not only more attractive but also saver ! 

Close time slots and short-term completion dates are important for you as an electrical installer on the construction site every day life. Therefore, a fast, safe and above all fault-free electrical installation is necessary. For upcoming changes during the construction phase or during operation, the highest possible flexibility is required. Our modular gesis® system meets all these requirements and convinces with its easy handling. 

The system convinces with 70% time and 30% cost savings due to pre-assembled cables and components!

Save up to 70 % of your valuable time

30%COST SAVING
70%TIME SAVING

SMART ADVANTAGES OF OUR PLUG&PLAY SOLUTIONS FOR YOUR FIELDS OF APPLICATION.

Our standardized interfaces provide a modular system for ALL electrical connections. No matter what the application, our products are always the best choice and guarantee maximum flexibility and time savings for you. The simple, pluggable installation ensures that you are well-equipped for all possible future extensions and conversions, without great effort. In addition, our strict compliance with environmental standards in production and the reusability of components ensures that ecological goals are achieved, because working with Wieland today means thinking about tomorrow! It goes without saying that the quality of our products is certified and safety is guaranteed in accordance with national standards and approvals.

ADVANTAGES OF THE PLUGGABLE 
INSTALLATION AT A GLANCE

  • 70 % time savings through fast and structured installation
  • 30 % cost saving due to the low expenditure of time
  • low error susceptibility due to industrial prefabricated components
  • flexible modular system
  • reusable
  • flexible expansion at any time

Hello Planner

How do you achieve fast planning for complex building and room concepts?

We have you expand existing building and room concepts quickly and easily! With the pluggable installation solutions, you can design your building and room concept not only functionally but also visually attractive and at the same time efficiently electrified. Stay flexible, no matter how complex your planning is! 

No more errors!

Hello electrician

How can the cable mess be abolished?  

Tedious, time-consuming stripping, cutting and wiring is a matter of the past. Installation work can be completed faster than ever thanks to the pluggable electrical installation. 
Limit your material requirements (cables, lines, plug connections) to a minimum. Waste and costly recycling processes are considerably reduced!

Do you want to optimize material logistics to the construction site?  

Let's go, what are you waiting for?

Whitepaper
Download & learn more

Use the pluggable electrical installation for your success and get your free withepaper now.

Fill out the following form and save your exclusive insight for free!

* Mandatory

SMART. EFFICIENT. GESIS®. 
THE SYSTEM FOR ALL TYPES OF BUILDINGS.PEN.

  • office and administration buildings
  • hospitals
  • schools and educational institutions
  • hotels
  • shopfitting
  • multi-storey car parks
  • warehouse logistics and production
  • modular prefabricated construction 

APPLICATION EXAMPLES FOR YOUR INDIVIDUAL PROJECT

The diagrams listed below show some examples for the realization of pluggable electrical installations. 
We would also be pleased to discuss your personal, individual project with you – please contact us!

ARRANGE AN APPOINTMENT

* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

LIGHTING CABLING.

With gesis®CLASSIC the entire lighting system can be pluggable. If required, switches or buttons can also be integrated 
via pluggable switching distributors. The connection technology of the luminaires can be chosen flexibly.

FLOOR Box SUPPLY.

The gesis®NRG flat cables 5G2.5/4 mm2 are the ideal solution for the structured supply of underground tanks. The threephase power supply up to just before the floor tanks ensures reduced energy consumption. The availability of several cable colors facilitates the separation of networks (NN/EDV or AV/SV). The 3-pole, pluggable taps with free phase selection allow flexible load distribution. Floor tanks are available from various system partners in a pluggable version directly ex works. On request, they can also be supplied with decentralised protective devices (LS, FI/LS).

Stay up-to-date with our newslettersubscribe me now