OPTOELECTRONIC PROTECTIVE DEVICES

Safety Light GRIDS Type 4

Whenever large areas at machine or on the production floor need reliable and safe access protection Wieland’s series SLG4 is the perfect choice. Ranges up to 70 m can be implemented with only one single system.

Safety Light GRID Type 4

In combination with the samos PRO COMPACT safety PLC or the safety relays from Wieland, the SLG4 series offers a complete solution for safe access to machines and production processes. Thanks to their robustness, SLG4 safety light curtains can also be used in harsh environmental conditions in many industries and applications.

Features of the SLG4
Safety Light GRIDS

  • Configuration without software
  • Robust design, operating ambient temperatures from -30°C to +50°C and protection class IP67
  • All models are based on the same platform
  • Clearly visible LEDs for on-site diagnostics and easy alignment
  • Transmitter, receiver, brackets and pigtail (already connected) included in the package.

Benefits OF THE SLG4
Safety Light Grids

  • Quick and easy installation without programming (Plug&Play for BASE models)
  • Reliable and safe use even under harsh environmental conditions
  • Easy replacement without design changes + reduced number of accessories required
  • Fast on-site diagnostics to reduce machine downtime and quick alignment of light curtains
  • Reduced installation effort and fast commissioning

RELIABLE AND COST-EFFICIENT BODY PROTECTION

Variants OF THE SLG4
Safety Light Grids

The SLG4 safety light curtains from Wieland Electric are available as base and standard muting variants and therefore offer features that are perfectly suited to your different applications. As all variants are based on the same platform, the SLG4 light curtains can be easily exchanged, e.g. for adaptations or retrofitting to machines.

Sicherheits-Lichtgitter mit Muting Funktion

COMPARISON OF OUR SAFETY LIGHT GRIDS

SLG4 Base
SLG4 Standard Muting
Functions
LED Display
Automatic Start
Range reduction
Manual start / restart interlock
Muting
External Device Monitoring (EDM)
Anti-interference coding
Configuration

By Dip-Switch

Safety Light Grids 
SLG4 Base

  • Suitable for body protection
  • Easy commissioning (Plug&Play) without configuration
  • Type 4/ PL e/ SIIL 3

 

Shop SLG4 Base

Safety Light Grids
SLG4 Standard Muting

  • Suitable for body protection with muting functions
  • Easy commissioning and parameterization due to dip-switches
  • Type 4/ PL e/ SIIL 3

 

Shop SLG4 Standard Muting

DOWNLOADS

sensorPRO Serie SLC4 + SLG4 - Brochure

0895.1 | 6 MB

Safety - Catalog

0860.1 | 29 MB

sensor PRO Catalog

0893.1 | 3 MB

⚠️ INFORMATION ON PORTFOLIO TRANSITION

We want to ensure that, despite our portfolio transition, you can continue to easily access the familiar safety light grids. During a limited transition period, we offer you the opportunity to still purchase these products. All relevant information can be found in our brochure. Additionally, the following links allow you to directly access the familiar products in our shop. We are committed to meeting your needs to the best of our ability during this transition phase.

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call