MODULAR BUILDINGS
BUILT WITH WIELAND PREFAB®

The pluggable system for electrical installation in inaccessible areas

THE FUTURE OF BUILDING!

Construction is booming, and Wieland Electric is continuing to drive the momentum: Wieland PREFAB® makes modular construction even more efficient. Our pluggable electrical installation systems can already be integrated into the process of industrial prefabrication, avoiding the need for intricate and time-consuming activities in the factory and on the construction site. 

In addition to our well-thought-out solutions, from distributor to infrastructure cabling and pre-assembled sockets, we support planners, civil engineers, and electrical contractors with comprehensive services and planning tools – for streamlined, speedy, and safe construction processes.

THE INNOVATION BEHIND - WIELAND PREFAB®

ADVANTAGES THAT SIMPLY IMPRESS

Our industrially prefabricated connector systems gesis® and RST® are tailor-made for the requirements of modular construction. Thanks to their plug & play functionality, they can be introduced into the production process for serially manufactured buildings easily, safely, and in time-saving fashion – regardless of whether this involves wet or dry modular construction:

CLARITY

With its connector systems, Wieland PREFAB® enables a structured, traceable, and reproducible electrical installation in all parts of the building.

PLANNING CAPABILITY

Wieland PREFAB® ensures calculable project processes and guarantees standardized quality in planning and execution.

SUSTAINABILIITY

Reusable installation components make Wieland PREFAB® an ecological, sustainable, and economical installation solution.

EFFICIENCY

The pluggable electrical installation from Wieland PREFAB® contributes to efficient use of materials and significantly reduces assembly time. Compared to conventional building installation, you can expect time savings of 70% and cost savings of 30%.

SAFETY

The two connector systems gesis® and RST® are standardized interfaces for electrical installation and building technology and prevent mismating thanks to mechanical coding.

 

OUR FULL SERVICE OFFERING

With Wieland PREFAB®, you benefit not only from a technically mature solution, but also from our comprehensive range of services and end-to-end support from planning to logistics – all from a single source.

SUPPORT IN ALL PHASES

1. CAREFUL 
PLANNING

  • We work with you to develop a customized, scalable concept according to your requirements and to convert it into an impressive plan.
  • Quotations can be prepared as early as the tendering phase, helping you to obtain a transparent cost structure at an early stage.

2. SOPHISTICATED LOGISTICS

  • Customized deliveries save time and simplify on-site execution.
  • We ensure on-time delivery to your desired address – whether directly to you for prefab production or to the construction site.

3. INTELLIGENT 
PICKING

  • We pick system components by order and combine them logically by room, installation section, or level.
  • On request, we can support you with customer-specific labeling of components.

WIELAND PREFAB® - THE INNOVATION BEHIND 
THE WORLD'S FIRST FOR MODULAR CONSTRUCTION

The two connector systems gesis® and RST® from Wieland PREFAB® are the only ones that may be installed in areas that are subsequently no longer accessible. Wieland PREFAB® is the only system that meets the requirements for factory installation in serially manufactured components and modules. Complimenting all this are ready-to-plug-in pre-installed distributors, industrially manufactured infrastructure for power supply and building control, as well as sockets and control points.

SOLUTIONS FOR FACTORY INTEGRATION 
IN WET CONSTRUCTION


With the industrially prefabricated components of the Wieland PREFAB® system, it is possible to shift the complex electrical installation work from the construction site to the prefabricating factory, thereby significantly increasing the degree of integration. The electrical installation is integrated into the prefabricated components in advance so that they can be delivered to the construction site ready for connection. This speeds up workflows and considerably reduces costs.

WIELAND PREFAB® SYSTEM CABLING IN CONCRETE CONSTRUCTION

Until now, it was not possible to install the electrical installation in precast concrete elements at the factory. Either empty conduits or cable shafts were used here. For electrical branches, additional junction boxes also had to be installed, conventionally wired, and subsequently resealed.


Things are easier and more efficient with Wieland PREFAB®: The moisture-protected RST® round connector system with IP69 protection can be cast with concrete directly in the factory production process as a pluggable, pre-assembled installation with supply cable and connection and distribution pieces. This means that the individual concrete elements only have to be connected to each other later with plug & play.

Wieland Electric has proven the suitability for this application with special service life tests and suitability tests and has had them confirmed by a neutral body.


Back to top 

and  discover "Factory integration - dry construction" and "Solutions for on-site installation".

 SOLUTIONS FOR 
FACTORY INTEGRATION IN DRY CONSTRUCTION


With the industrially prefabricated components of the Wieland PREFAB® system, it is possible to shift the complex electrical installation work from the construction site to the prefabricating factory, thereby significantly increasing the degree of integration. The electrical installation is integrated into the prefabricated components in advance so that they can be delivered to the construction site ready for connection. This speeds up workflows and considerably reduces costs.

PREFAB SYSTEM CABLING IN MODULAR WOOD AND STEEL CONSTRUCTIONS

Until now, it was costly and required skilled workers to incorporate the electrical installation during the actual production of modular construction elements and room modules. The use of pluggable solutions in areas that were no longer accessible was not permitted. Therefore, empty conduits or cable ducts were used. In this case, the subsequent complex electrical installation was often the bottleneck on the construction site, preventing rapid construction progress.

With Wieland PREFAB®, there is now a perfect solution for the factory integration of the electrical installation in the manufacturing process of modules and construction elements made of wood and steel. This applies to all serial construction methods such as room module construction, frame construction, modular cell construction, and container construction as well as to prefabricated houses.

For the GST18® connector system from the gesis® product family, which can be used in all dry construction methods, Wieland has now received certification for maintenance-free plug connections following extensive tests and inspections. This certificate of suitability, which has also been confirmed by a neutral body, now enables the use of pluggable pre-installation in construction elements and room modules – safely and quickly. Only a few electrical installation tasks then need to be carried out on the construction site – simply with plug & play.

 

Back to top
-
and  discover "Factory integration - wet construction" and "Solutions for on-site installation".

SOLUTIONS FOR ON-SITE INSTALLATION


The shortest possible construction time! This is one of the most important arguments in favor of modular construction. Even if the industrially manufactured construction elements and modules do not yet include an electrical installation, the pluggable Wieland PREFAB® system can be used to significantly reduce the labor time for the electrical trade on the construction site. Note: This requires timely coordination with Wieland regarding the necessary installation routes and cable routing ducts.

WIELAND PREFAB® SYSTEM COMPONENTS FOR FAST AND EFFICIENT INSTALLATION 
ON THE CONSTRUCTION SITE

The reliable GST18®, GST15, and RST® connector systems have been proven to save up to 70% of the installation time. The Wieland PREFAB® system components are delivered to the construction site in the style of a modular system and are laid and plugged together there in the installation ducts and areas provided for this purpose – simply plug & play.

The amount of effort involved can be reduced even further with highly integrated installation units such as the new aluminum wall profiles, which are already equipped at the factory with all the necessary electrical components such as sockets and control points.


These can be flush-mounted, for example, as complete units in niches provided for this purpose in precast concrete elements. The ready-to-plug Wieland PREFAB® installation units minimize the installation effort and become design elements for the room design.

We deliver the pre-assembled installation units to the construction site ready for installation. The entire installation comprises connectors, cable assemblies, distribution elements, and device connectors. Circuits or applications can also be easily distinguished visually with our mechanically coded and color-coded connectors. This makes mismating impossible and installation safe and easy.

 

Back to top 

and  discover "Factory integration - wet construction" and "Factory integration - dry construction".

FUTURE-ORIENTED CONSTRUCTION PROJECTS

Building type: 
Residential construction 
Schools 
Hotels 

Construction methods: 
Modular building 
Skeleton construction 
Container 
Room in room 
Classic prefabricated housing

THE INNOVATION BEHIND – WIELAND PREFAB®

INDUSTRIAL 
PRE-INSTALLATION

PRE-INSTALLED 
SYSTEM DISTRIBUTORS 

The starting point for an electrical installation is always an electrical (sub-)distributor with the necessary protective devices and fuses. In the Wieland PREFAB® system, this distributor is pre-installed by Wieland ready to plug in. 

Depending on the control system selected, it is also equipped with the necessary electronic components, whether for a KNX bus system or also for powerline technology, which is especially suitable for Wieland PREFAB® applications.

PLUGGABLE 
ELECTRICAL INFRASTRUCTURE

With our gesis® (IP40) and RST® (IP67 and higher) connector systems you create clear topologies for the low-voltage network and building control (e.g. via KNX bus system or alternatively via powerline). Our coded connectors ensure fast and safe electrical installation.

PRE-INSTALLED 
SOCKETS & CONTROL POINTS

Sockets, switches, and other control points are also pre-installed ready to plug in – they fit into the installation sockets prescribed for the construction method and building standards. They are also prepared with the technology required for building control, e.g. KNX or powerline chips.

PRE-INSTALLED 
INSTALLATION PROFILES

In a highly integrated model, the sockets and control points are even available factory-fitted in a pre-installed installation column made of aluminum that is completely ready to plug in. This installation unit can be flush-mounted in prepared wall niches, and its clear design makes it a design element for modern rooms.

Plug-in connector systems GESIS® UND RST®
gesis® CLASSIC
RST® CLASSIC
RST® Distributor
GST® Distributor

WIELAND PREFAB® 
SYSTEM PARTNER

The core competence of Wieland Electric lies in the connector systems gesis® and RST®. These enable the plug & play functionality of Wieland PREFAB®. For a complete Wieland PREFAB® electrical installation solution, we pre-assemble the necessary products such as distribution boards, controls, sockets, and control stations in a pluggable manner. We rely on proven products from our partner network or tailor them to your individual requirements. You decide:

Option A: 
You define your desired system products. 

We assemble your desired products with our connectors, making them Wieland PREFAB® ready.

Option B: 
You use system products from our partners. 

The products from our partners are already optimally tailored for PREFAB use.

A STRONG NETWORK FOR A COMPLETE PLUG & PLAY SOLUTION

Plug+Go with pre-assembled gesis® sockets and switch units as well as KNX devices.


Go to JUNG
Installation and junction boxes as well as distribution enclosures for modular construction in drywall and concrete.
 

Go to KAISER
Proven Powerline technology, pre-assembled for plug-in compatibility with gesis® and RST® infrastructure.
 

Go to digitalSTROM

CLEVER CONTROL SOLUTIONS

KNX CONTROL SYSTEM – 
CENTRAL BUS INSTALLATION

The Wieland PREFAB® distributor contains all the protective devices for the low-voltage circuits and is additionally equipped with KNX components for controlling lights, blinds, and other building functions. All luminaires, motors, and other electrical consumers are supplied from the Wieland PREFAB® distributor in a star topology. In parallel to the gesis®/RST® infrastructure, pluggable bus cabling is used.

KNX CONTROL SYSTEM – 
DECENTRALIZED BUS INSTALLATION

The Wieland PREFAB® distributor contains all the protective devices for the low-voltage circuits and is additionally equipped with basic KNX supply. The KNX control components for lighting and blinds – gesis® FLEX – are distributed decentrally in the building. The socket circuits and the decentralized KNX controls are supplied from the Wieland PREFAB® distributor. Luminaires, motors, and other electrical consumers are plugged into the gesis® FLEX modules. In parallel to the gesis®/RST® infrastructure, pluggable bus cabling is used.

CONTROL SYSTEM POWERLINE - 
ENERGY AND DATA DIRECTLY VIA THE 
gesis®/RST® INFRASTRUCTURE 

All sockets, control points, luminaires, motors, and other consumers are connected in a pluggable manner per circuit in a bus topology from the Wieland PREFAB® distributor using the gesis®/RST® infrastructure. No additional lead is required for the building control system. Extremely simple and standardized cabling is made possible. The powerline technology is therefore ideally suited to modular construction.

ADDITIONAL ALTERNATIVES 

Further customer-specific control technologies, such as radio systems, EnOcean, Zigbee, Bluetooth LE, or analog circuits with corresponding gesis® CLASSIC switching blocks, are available upon request.

EXPANSION POSSIBILITIES 

Wieland PREFAB® installations with KNX and Powerline not only provide basic smart home functions but also lay the groundwork for future IP-based smart home systems with app control or cloud services. In Wieland PREFAB® Powerline control, energy consumption measurement of individual circuits and electrical devices is integrated.

YOU ASK - WE ANSWER 

We are happy to advise you when it comes to selecting the desired control solution. It's best to discuss this in person to understand your individual requirements, preferences, and needs.

Talk to Wieland

DIGITAL SUPPORT 
FROM PLANNING TO PRODUCTION 

FROM THE CONCEPT
TO PRODUCTION PLANNING

Right from the beginning of the partnership, i.e. from the first customer-specific cabling diagram to a 3D plan of the pluggable Wieland PREFAB® system, the joint process is supported digitally.

With the BSC (Building Solutions Configurator), it is possible to obtain an initial overview of the Wieland PREFAB® schematic with just a few clicks – adapted to the customer’s construction method and process. Starting from this basic concept, the Wieland PREFAB® tools can be augmented with planning data step by step all the way through to concrete plans, which are executed with the 3D planning tool BSD (Building Solutions Designer).

INNOVATIVE PLANNING TOOLS
FOR ELECTRICAL INSTALLATION

The BSD also offers the possibility of 3D data exchange with common BIM planning software, making it possible for the first time to integrate pluggable electrical installation cabling into a holistic building design. For our customers, this creates the basis for production planning, including the electrical installation, in the factory.

The generation of customer-specific parts lists, a cost calculation, and features such as current load calculations are further useful functions of the digital Wieland PREFAB® tool support.

ANDREAS FENN,
PRODUCTMANAGER 

"Cost, time constraints, and a shortage of skilled labor are forcing us to push ahead with the industrial construction of all types of buildings. This can only be done together in interdisciplinary teams. Let’s tackle this together."

REAL SUCCESSES 
SUPPORTED BY REFERENCES

OUR SUCCESS STORY WITH WOLF SYSTEM

The demand for prefabricated houses is continuously increasing. Essential decision factors for this are speed and standardized manufacturing quality. We support with detailed planning, commissioning of products per wall and house, and deliver directly into the production lines within the defined time frame. WOLF already relies on Wieland PREFAB® products and services from Wieland Electric.

For the success story with Wolf

OUR INTERVIEW WITH ISOLECTRA 

"We anticipate a very strong increase in modular buildings. A large part of these will be prefabricated concrete houses or hybrid houses with prefabricated concrete floors and wooden walls."

- Casper Bontenbal, Marketing Manager at Isolectra.

Read the whole interview with Isolectra

WITH US YOU CAN RELY ON 
QUALITY AND AN UNBEATABLE PARTNERSHIP

OUR EXPERTS: THE KEY TO YOUR SUCCESS

Wolfgang Lohr OEM, P-Sales Installation & Infrastructure
Leroy McInturff P-Sales Installation & Infrastructure
Thomas Nieborg Product Manager Software & Tools, Connection Technology
Sven Günther Dept. Head Global TU Management (GSM)
Peter Kauf Project Manager Infrastructure/Prefab
Peter Kauf Project Manager Infrastructure/Prefab
Andreas Fenn Product Management Connection Technology
Andreas Fenn Product Management Couktmanagement Verbindungstechnik

TALK TO WIELAND
COME AND SEE US!

As a professional, you know exactly where you need support. As professionals, we know exactly what this should look like. The best way is for us to chat in person about how, where, and when we can support you. Please let us know your preferred contact times, and our experts will contact you promptly.

TALK TO WIELAND

THE WIELAND PREFAB® NEWSLETTER
DIRECTLY TO YOUR MAILBOX

Do you have a need for efficient and sustainable installation solutions, both now and in the future? 
Keep up to date with new developments relating to Wieland PREFAB® and subscribe to the newsletter now.

Wieland is an expert in many different application areas. Give us more information so we can provide you with content that fits to your needs.
I am also interested in the following topics:
* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

DOWNLOADS & PRESS RELEASES

Modular Construction – Focus Prefab Brochure

0442.1 | 19 MB

Press-release BAU2023 - Ready for the future of modular constructions

3 MB

contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
TALK TO WIELAND

Avoid being kept on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange A PHONE call